• SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
ManifoldNeedleFlowControl.jpg
Unit of Measure
1 

Part Number

Model Code Description

Operating Pressure

Core Products

2061897 N/A DVP-08-01.X/M N/A 5000 psi
705351 N/A DVP-06-01.X N/A 5000 psi
705353 N/A DVP-08-01.X N/A 5000 psi
705355 N/A DVP-10-01.X N/A 5000 psi
705357 N/A DVP-12-01.X N/A 5000 psi
705359 N/A DVP-16-01.X N/A 5000 psi
705361 N/A DVP-20-01.X N/A 5000 psi
Unit of Measure
1