
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The flow rate transmitters of the EVS 3100 series are specially designed for use in hydraulic and other fluid power systems. They operate in accordance with the turbine principle, which means that the rpm of an impeller wheel rotating in the flow of the media is measured and converted into a 4 .. 20 mA analogue signal.
Two further G1/4 threaded holes in the turbine housing allow additional units to be connected, e.g. temperature and pressure sensors.
Two further G1/4 threaded holes in the turbine housing allow additional units to be connected, e.g. temperature and pressure sensors.
Unit of Measure
1
Part Number |
Model Code Description |
Housing Material |
Connection Size |
Electrical Connection |
Measuring Range |
Core Products |
|---|---|---|---|---|---|---|
| 905882 | N/A EVS 3104-A-0060-000 | N/A Aluminum | N/A G 1/2, Female on Both Ends | N/A Male 4 Pole Binder Series 714 M18 | N/A 1.59 to 15.9 gpm | |
| 905883 | N/A EVS 3104-A-0600-000 | N/A Aluminum | N/A G1 1/2, Female on Both Ends | N/A Male 4 Pole Binder Series 714 M18 | N/A 10.6 to 159 gpm | |
| 905976 | N/A EVS 3104-A-0300-000 | N/A Aluminum | N/A G1 1/4, Female on Both Ends | N/A Male 4 Pole Binder Series 714 M18 | N/A 3.96 to 79.3 gpm | |
| 907594 | N/A EVS 3104-A-0020-000 | N/A Aluminum | N/A G 1/4, Female on Both Ends | N/A Male 4 Pole Binder Series 714 M18 | N/A 0.26 to 5.28 gpm | |
| 907624 | N/A EVS 3114-A-0300-000 | N/A Stainless Steel | N/A G1 1/4, Female on Both Ends | N/A Male 4 Pole Binder Series 714 M18 | N/A 3.96 to 79.3 gpm | |
| 907647 | N/A EVS 3114-A-0600-000 | N/A Stainless Steel | N/A G1 1/2, Female on Both Ends | N/A Male 4 Pole Binder Series 714 M18 | N/A 10.6 to 159 gpm | |
| 907788 | N/A EVS 3114-A-0020-000 | N/A Stainless Steel | N/A G1/4, Female on Both Ends | N/A Male 4 Pole Binder Series 714 M18 | N/A 0.26 to 5.28 gpm | |
| 907789 | N/A EVS 3114-A-0060-000 | N/A Stainless Steel | N/A G1/2, Female on Both Ends | N/A Male 4 Pole Binder Series 714 M18 | N/A 1.59 to 15.9 gpm | |
| 909810 | N/A EVS 3106-A-0060-000 | N/A Aluminum | N/A G 1/2, Female on Both Ends | N/A Male M12 x 1, 4 Pole | N/A 1.59 to 15.9 gpm | |
| 909811 | N/A EVS 3106-A-0020-000 | N/A Aluminum | N/A G 1/4, Female on Both Ends | N/A Male M12 x 1, 4 Pole | N/A 0.26 to 5.28 gpm | |
| 909812 | N/A EVS 3106-A-0300-000 | N/A Aluminum | N/A G1 1/4, Female on Both Ends | N/A Male M12 x 1, 4 Pole | N/A 3.96 to 79.3 gpm | |
| 921179 | N/A EVS 3116-A-0020-000 | N/A Stainless Steel | N/A G1/4, Female on Both Ends | N/A Male M12 x 1, 4 Pole | N/A 0.26 to 5.28 gpm | |
| 921336 | N/A EVS 3116-A-0600-000 | N/A Stainless Steel | N/A G1 1/2, Female on Both Ends | N/A Male M12 x 1, 4 Pole | N/A 10.6 to 159 gpm | |
| 921518 | N/A EVS 3106-A-0600-000 | N/A Aluminum | N/A G1 1/2, Female on Both Ends | N/A Male M12 x 1, 4 Pole | N/A 10.6 to 159 gpm | |
| 921823 | N/A EVS 3116-A-0300-000 | N/A Stainless Steel | N/A G1 1/4, Female on Both Ends | N/A Male M12 x 1, 4 Pole | N/A 3.96 to 79.3 gpm | |
| 921967 | N/A EVS 3116-A-0060-000 | N/A Stainless Steel | N/A G1/2, Female on Both Ends | N/A Male M12 x 1, 4 Pole | N/A 1.59 to 15.9 gpm |
Unit of Measure
1