
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The flow rate transmitters of the EVS 3100-H and EVS 3110-H series with HSI sensor recognition were specially developed for use in conjunction with the HYDAC measuring instruments HMG 5x0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the EVS 31x0-H has an HSI interface (HYDAC Sensor Interface).
The HSI sensors are recognized automatically via the HSI interface by the above-mentioned HYDAC measuring instruments, and all the necessary basic settings are taken from each instrument.
As is the case with all flow rate measurement transmitters of the EVS 3100 and EVS 3110 series, the EVS 31x0-H also operates in accordance with the turbine principle. The speed of an impeller turning in the fluid flow is measured and converted into an electronic signal.
The HSI sensors are recognized automatically via the HSI interface by the above-mentioned HYDAC measuring instruments, and all the necessary basic settings are taken from each instrument.
As is the case with all flow rate measurement transmitters of the EVS 3100 and EVS 3110 series, the EVS 31x0-H also operates in accordance with the turbine principle. The speed of an impeller turning in the fluid flow is measured and converted into an electronic signal.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Size |
Output Signal |
Electrical Connection |
Measuring Range |
Core Products |
|---|---|---|---|---|---|---|
| 909293 | N/A EVS 3108-H-0060-000 | N/A G1/2, Female on Both Ends | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 1.59 to 15.9 gpm | |
| 909403 | N/A EVS 3108-H-0600-000 | N/A G1 1/2, Female on Both Ends | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 10.6 to 159 gpm | |
| 909404 | N/A EVS 3108-H-0300-000 | N/A G1 1/4, Female on Both Ends | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 3.96 to 79.3 gpm | |
| 909405 | N/A EVS 3108-H-0020-000 | N/A G1/4, Female on Both Ends | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 0.26 to 5.28 gpm | |
| 909406 | N/A EVS 3118-H-0060-000 | N/A G1/2, Female on Both Ends | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 1.59 to 15.9 gpm | |
| 909407 | N/A EVS 3118-H-0600-000 | N/A G1 1/2, Female on Both Ends | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 10.6 to 159 gpm | |
| 909408 | N/A EVS 3118-H-0300-000 | N/A G1 1/4, Female on Both Ends | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 3.96 to 79.3 gpm | |
| 909409 | N/A EVS 3118-H-0020-000 | N/A G1/4, Female on Both Ends | N/A HSI (HYDAC Sensor Interface) | N/A Male M12, 5 Pole | N/A 0.26 to 5.28 gpm |
Unit of Measure
1