
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HYDAC flow switches of the HFS 2000 series are based on a variable area float principle. The measuring medium deflects a springloaded float in the direction of flow, depending on the flow rate. A reed contact is fitted outside of the device, therefore separated from the fluid circuit. When the magnet inside the float reaches the pre-set position, the reed contact will switch.
To protect it from external influences, the reed contact is encapsulated in a housing designed to allow steplessly variable adjustment. The devices are designed to be capable of monitoring threshold values reliably, even when the viscosity fluctuates.
To protect it from external influences, the reed contact is encapsulated in a housing designed to allow steplessly variable adjustment. The devices are designed to be capable of monitoring threshold values reliably, even when the viscosity fluctuates.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Size |
Switch Type |
Electrical Connection |
Switching Range |
Core Products |
|---|---|---|---|---|---|---|
| 922052 | N/A HFS 2145-1S-0001-0004-7-B-1-000 | N/A G1/4, Female on Both Ends | N/A 1 Normally Open Reed Contact | N/A Male EN175301-803 (DIN 43650) | N/A 1 to 4 L/min | |
| 922096 | N/A HFS 2135-2W-0002-0008-7-B-1-000 | N/A G3/8, Female on Both Ends | N/A 2 Change-Over Reed Contact | N/A Male EN175301-803 (DIN 43650) | N/A 2 to 8 L/min | |
| 925574 | N/A HFS 2156-1W-0020-0060-7-B-1-000 | N/A G1, Female on Both Ends | N/A 1 Change-Over Reed Contact | N/A Male M12 x 4, 4 Pole | N/A 20 to 60 L/min |
Unit of Measure
1