FSA_Series
Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Thermometer

Bolt Spacing Length

Core Products

700036 N/A FSA-0127-0.0000/H-/M12.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 5 in127 mm
2081946 N/A FSA-0127-0.0000/H-FT100/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (100 mm-3.94 in. LG) N/A 5 in127 mm
700044 N/A FSA-0127-0.0000/H-FT200/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 5 in127 mm
700046 N/A FSA-0127-0.0000/H-FT300/M12.00 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 5 in127 mm
700056 N/A FSA-0127-0.0000/HT/M10.000 N/A Nitrile Rubber (NBR) N/A Built-in Tube N/A 5 in127 mm
700040 N/A FSA-0127-0.0000/HT/12M.000 N/A Nitrile Rubber (NBR) N/A Built-in Tube N/A 5 in127 mm
700052 N/A FSA-0127-0.0000/H-/M10.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 5 in127 mm
2203847 N/A FSA-127-2.1/-/ 1/2-21 N/A Fluorocarbon N/A No Thermometer N/A 5 in127 mm
700038 N/A FSA-0127-2.0000/H-/M12.000 N/A Fluorocarbon N/A No Thermometer N/A 5 in127 mm
2201261 N/A FSA-0127-2.0000/H-FT100/M12.000 N/A Fluorocarbon N/A Probe Thermometer (100 mm-3.94 in. LG) N/A 5 in127 mm
700048 N/A FSA-0127-2.0000/H-FT200/M12.000 N/A Fluorocarbon N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 5 in127 mm
2204177 N/A FSA-127-2.1/T/ 1/2-21 N/A Fluorocarbon N/A Built-in Tube N/A 5 in127 mm
700042 N/A FSA-0127-2.0000/HT/M12.000 N/A Fluorocarbon N/A Built-in Tube N/A 5 in127 mm
2075085 N/A FSA-0127-2.0000/H-TS60/M12.000 N/A Fluorocarbon N/A Thermo Switch N/A 5 in127 mm
2082750 N/A FSA-0127-2.0000/H-TS70/M12.000 N/A Fluorocarbon N/A Thermo Switch N/A 5 in127 mm
700113 N/A FSA-0176-0.0000/H-/M12.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 6.93 in176 mm
2071789 N/A FSA-0176-0.0000/H-FT200/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 6.93 in176 mm
700116 N/A FSA-0176-0.0000/HT/M12.000 N/A Nitrile Rubber (NBR) N/A Built-in Tube N/A 6.93 in176 mm
2203848 N/A FSA-176-2.1/-/ 1/2-21 N/A Fluorocarbon N/A No Thermometer N/A 6.93 in176 mm
700137 N/A FSA-0176-2.0000/H-/M12.0000 N/A Fluorocarbon N/A No Thermometer N/A 6.93 in176 mm
2075795 N/A FSA-0176-2.0000/H-FT200/M12.000 N/A Fluorocarbon N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 6.93 in176 mm
700138 N/A FSA-0176-2.0000/HT/M12.000 N/A Fluorocarbon N/A Built-in Tube N/A 6.93 in176 mm
700072 N/A FSA-0254-0.0000/H-/M12.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 10 in254 mm
700080 N/A FSA-0254-0.0000/H-FT200/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 10 in254 mm
700082 N/A FSA-0254-0.0000/H-FT300/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 10 in254 mm
Unit of Measure
1 2 3