FSA_Series
Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Thermometer

Bolt Spacing Length

Core Products

700076 N/A FSA-0254-0.0000/HT/M12.000 N/A Nitrile Rubber (NBR) N/A Built-in Tube N/A 10 in254 mm
2071515 N/A FSA-0254-0.0000/H-TS60/M12.000 N/A Nitrile Rubber (NBR) N/A Thermo Switch N/A 10 in254 mm
2207643 N/A FSA-0254-0.0000/H-TS70/M12.000 N/A Nitrile Rubber (NBR) N/A Thermo Switch N/A 10 in254 mm
2204253 N/A FSA-0254-0.0000/H-TS80/M12.000 N/A Nitrile Rubber (NBR) N/A Thermo Switch N/A 10 in254 mm
2203849 N/A FSA-254-2.1/-/ 1/2-21 N/A Fluorocarbon N/A No Thermometer N/A 10 in254 mm
700074 N/A FSA-0254-2.0000/H-/M12.000 N/A Fluorocarbon N/A No Thermometer N/A 10 in254 mm
2207552 N/A FSA-0254-2.0000/H-FT100/M12.000 N/A Fluorocarbon N/A Probe Thermometer (100 mm-3.94 in. LG) N/A 10 in254 mm
700084 N/A FSA-0254-2.0000/H-FT200/M12.000 N/A Fluorocarbon N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 10 in254 mm
700086 N/A FSA-0254-2.0000/H-FT300/M12.000 N/A Fluorocarbon N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 10 in254 mm
700078 N/A FSA-0254-2.0000/HT/M12.000 N/A Fluorocarbon N/A Built-in Tube N/A 10 in254 mm
2067360 N/A FSA-0254-2.0000/H-TS60/M12.000 N/A Fluorocarbon N/A Thermo Switch N/A 10 in254 mm
2062158 N/A FSA-0254-2.0000/H-TS70/M12.000 N/A Fluorocarbon N/A Thermo Switch N/A 10 in254 mm
700095 N/A FSA-0381-0.0000/H-/M12.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 15 in381 mm
2093947 N/A FSA-0381-0.0000/H-FT100/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (100 mm-3.94 in. LG) N/A 15 in381 mm
700162 N/A FSA-0381-0.0000/H-FT200/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 15 in381 mm
2064560 N/A FSA-0381-0.0000/H-FT300/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 15 in381 mm
700125 N/A FSA-0381-0.0000/HT/M12.000 N/A Nitrile Rubber (NBR) N/A Built-in Tube N/A 15 in381 mm
2088500 N/A FSA-0381-0.0000/H-TS70/M12.000 N/A Nitrile Rubber (NBR) N/A Thermo Switch N/A 15 in381 mm
3799421 N/A FSA-0381-0.0000/H-/M12.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 15 in381 mm
700164 N/A FSA-0381-0.0000/H-FT300/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 15 in381 mm
2203850 N/A FSA-381-2.1/-/ 1/2-21 N/A Fluorocarbon N/A No Thermometer N/A 15 in381 mm
700160 N/A FSA-0381-2.0000/H-/M12.000 N/A Fluorocarbon N/A No Thermometer N/A 15 in381 mm
2201455 N/A FSA-0381-2.0000/H-FT200/M12.000 N/A Fluorocarbon N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 15 in381 mm
700161 N/A FSA-0381-2.0000/HT/M12.000 N/A Fluorocarbon N/A Built-in Tube N/A 15 in381 mm
2203846 N/A FSA-076-2.1/-/ 1/2-21 N/A Fluorocarbon N/A No Thermometer N/A 2.99 in76 mm
Unit of Measure
1 2 3