FSA_Series
Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Thermometer

Bolt Spacing Length

Core Products

700002 N/A FSA-0076-2.0000/H-/M12.000 N/A Fluorocarbon N/A No Thermometer N/A 2.99 in76 mm
700000 N/A FSA-0076-0.0000/H-/M12.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 2.99 in76 mm
700008 N/A FSA-0076-0.0000/H-FT200/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 2.99 in76 mm
700020 N/A FSA-0076-0.0000/HT/M10.000 N/A Nitrile Rubber (NBR) N/A Built-in Tube N/A 2.99 in76 mm
700004 N/A FSA-0076-0.0000/HT/M12.000 N/A Nitrile Rubber (NBR) N/A Built-in Tube N/A 2.99 in76 mm
700016 N/A FSA-0076-0.0000/H-/M10.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 2.99 in76 mm
700006 N/A FSA-0076-2.0000/HT/M12.000 N/A Fluorocarbon N/A Built-in Tube N/A 2.99 in76 mm
4813248 N/A FSA-0500-0.11405/O2/U12.101 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 19.69 in500 mm
4813332 N/A FSA-0600-0.11405/O2/U12.101 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 23.62 in600 mm
4813815 N/A FSA-0762-0.11405/O2/U12.101 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 30.00 in762 mm
4813944 N/A FSA-0914-0.11405/O2/U12.101 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 35.98 in914 mm
704655 N/A FSA-0127-0.00000/N-/M12.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 5 in127 mm
3746560 N/A FSA-0127-2.11000/N-/M12.000 N/A Fluorocarbon N/A No Thermometer N/A 5 in127 mm
3045164 N/A FSA-0127-2.00000/H-TS80-O/M12.000 N/A Fluorocarbon N/A Thermo Switch N/A 5 in127 mm
Unit of Measure
1 2 3