1 2
Part Number |
Model Code Description |
Electrical Switch |
Thermometer |
Bolt Spacing Length |
Core Products |
|---|---|---|---|---|---|
| 3128796 | N/A FSK-127-2.X/C/-/10 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 5 in127 mm | |
| 3112276 | N/A FSK-0127-2.5C-00000/O-/M12.000 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 5 in127 mm | |
| 2079277 | N/A FSK-0127-2.5C-00000/O-FT100/M12.000 | N/A Open at Normal Level | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 5 in127 mm | |
| 2079285 | N/A FSK-0127-2.5C-00000/O-FT200/M12.000 | N/A Open at Normal Level | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 5 in127 mm | |
| 2079253 | N/A FSK-0127-2.5C-00000/O-TS60/M12.000 | N/A Open at Normal Level | N/A Thermo Switch | N/A 5 in127 mm | |
| 2079261 | N/A FSK-0127-2.5C-00000/O-TS70/M12.000 | N/A Open at Normal Level | N/A Thermo Switch | N/A 5 in127 mm | |
| 2079269 | N/A FSK-0127-2.5C-00000/O-TS80/M12.000 | N/A Open at Normal Level | N/A Thermo Switch | N/A 5 in127 mm | |
| 3128797 | N/A FSK-0127-2.5O-00000/O-/M10.000 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 5 in127 mm | |
| 3070285 | N/A FSK-0127-2.5O-00000/O-/M12.000 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 5 in127 mm | |
| 2079278 | N/A FSK-0127-2.5O-00000/O-FT100/M12.000 | N/A Closed at Normal Level | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 5 in127 mm | |
| 2079286 | N/A FSK-0127-2.5O-00000/O-FT200/M12.000 | N/A Closed at Normal Level | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 5 in127 mm | |
| 2079294 | N/A FSK-0127-2.5O-00000/O-FT300/M12.000 | N/A Closed at Normal Level | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 5 in127 mm | |
| 2079254 | N/A FSK-0127-2.5O-00000/O-TS60/M12.000 | N/A Closed at Normal Level | N/A Thermo Switch | N/A 5 in127 mm | |
| 2079262 | N/A FSK-0127-2.5O-00000/O-TS70/M12.000 | N/A Closed at Normal Level | N/A Thermo Switch | N/A 5 in127 mm | |
| 2079270 | N/A FSK-0127-2.5O-00000/O-TS80/M12.000 | N/A Closed at Normal Level | N/A Thermo Switch | N/A 5 in127 mm | |
| 3128968 | N/A FSK-176-2.X/C/-/10 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 6.93 in176 mm | |
| 3112299 | N/A FSK-0176-2.5C-00000/O-/M12.000 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 6.93 in176 mm | |
| 2079263 | N/A FSK-0176-2.5C-00000/O-TS70/M12.000 | N/A Open at Normal Level | N/A Thermo Switch | N/A 6.93 in176 mm | |
| 3242981 | N/A FSK-176-2.X/C/TSE-L80/12 | N/A Open at Normal Level | N/A Thermo Switch | N/A 6.93 in176 mm | |
| 3128969 | N/A FSK-176-2.X/O/-/10 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 6.93 in176 mm | |
| 3112231 | N/A FSK-176-2.X/O/-/12 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 6.93 in176 mm | |
| 2079280 | N/A FSK-176-2.X/O/FT100/12 | N/A Closed at Normal Level | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 6.93 in176 mm | |
| 2079296 | N/A FSK-176-2.X/O/FT300/12 | N/A Closed at Normal Level | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 6.93 in176 mm | |
| 2079256 | N/A FSK-176-2.X/O/TS60/12 | N/A Closed at Normal Level | N/A Thermo Switch | N/A 6.93 in176 mm | |
| 2079264 | N/A FSK-176-2.X/O/TS70/12 | N/A Closed at Normal Level | N/A Thermo Switch | N/A 6.93 in176 mm |
Unit of Measure
1 2