FSK_Series
Unit of Measure
1 2 

Part Number

Model Code Description

Electrical Switch

Thermometer

Bolt Spacing Length

Core Products

3128970 N/A FSK-254-2.X/C/-/10 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 10 in254 mm
3112303 N/A FSK-0254-2.5C-00000/O-/M12.000 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 10 in254 mm
2079289 N/A FSK-0254-2.5C-00000/O-FT200/M12.000 N/A Open at Normal Level N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 10 in254 mm
2201760 N/A FSK-0254-2.5C-00000/O-TS60/M12.000 N/A Open at Normal Level N/A Thermo Switch N/A 10 in254 mm
2079273 N/A FSK-0254-2.5C-00000/O-TS80/M12.000 N/A Open at Normal Level N/A Thermo Switch N/A 10 in254 mm
3128972 N/A FSK-254-2.X/O/-/10 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 10 in254 mm
3112302 N/A FSK-0254-2.5O-00000/O-/M12.000 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 10 in254 mm
2079282 N/A FSK-0254-2.5O-00000/O-FT100/M12.000 N/A Closed at Normal Level N/A Probe Thermometer (100 mm-3.94 in. LG) N/A 10 in254 mm
2079290 N/A FSK-0254-2.5O-00000/O-FT200/M12.000 N/A Closed at Normal Level N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 10 in254 mm
2079298 N/A FSK-0254-2.5O-00000/O-FT300/M12.000 N/A Closed at Normal Level N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 10 in254 mm
2079258 N/A FSK-0254-2.5O-00000/O-TS60/M12.000 N/A Closed at Normal Level N/A Thermo Switch N/A 10 in254 mm
2079266 N/A FSK-0254-2.5O-00000/O-TS70/M12.000 N/A Closed at Normal Level N/A Thermo Switch N/A 10 in254 mm
2079274 N/A FSK-0254-2.5O-00000/O-TS80/M12.000 N/A Closed at Normal Level N/A Thermo Switch N/A 10 in254 mm
3112305 N/A FSK-0254-2.4W-00000/O-/M12.000 N/A N/A No Thermometer (Standard) N/A 10 in254 mm
3112306 N/A FSK-0381-2.5O-00000/O-/M12.000 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 15 in381 mm
2079293 N/A FSK-0127-2.5C-00000/O-FT300/M12.000 N/A Open at Normal Level N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 5 in127 mm
3112304 N/A FSK-0254-2.5W-00000/O-/M12.000-SO70 N/A N/A No Thermometer (Standard) N/A 10 in254 mm
4797667 N/A FSK-0127-2.5C-00000/O-/M12.000-RED N/A Open at Normal Level N/A No Thermometer (Standard) N/A 5 in127 mm
3251430 N/A FSK-0127-2.7W-00000/O-/M12.000 N/A N/A No Thermometer (Standard) N/A 5 in127 mm
3605906 N/A FSK-0176-2.7W-00000/O-/M12.000 N/A N/A No Thermometer (Standard) N/A 6.93 in176 mm
3724119 N/A FSK-0254-2.5C-00000/O-/M12.000-RED N/A Open at Normal Level N/A No Thermometer (Standard) N/A 10 in254 mm
3771935 N/A FSK-0254-2.7W-00000/O-/M12.000 N/A N/A No Thermometer (Standard) N/A 10 in254 mm
Unit of Measure
1 2