Hex Head Bolt |
Electrical Switch |
Thermometer |
Bolt Spacing Length |
Core Products |
|---|---|---|---|---|---|---|
| 4517440 | N/A FSK-0127-2.4C-00000/O-/M12.000-LED | N/A M12 x 1.75 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 5 in127 mm | |
| 4511487 | N/A FSK-127-2.X/O/-/12/Z4 | N/A M12 x 1.75 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 5 in127 mm | |
| 4588198 | N/A FSK-0176-2.4C-00000/O-/M12.000-LED | N/A M12 x 1.75 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 6.93 in176 mm | |
| 4588203 | N/A FSK-176-2.X/O/-/12/Z4 | N/A M12 x 1.75 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 6.93 in176 mm | |
| 4588200 | N/A FSK-254-2.X/C/-/12/Z4 | N/A M12 x 1.75 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 10 in254 mm | |
| 4588204 | N/A FSK-254-2.X/O/-/12/Z4 | N/A M12 x 1.75 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 10 in254 mm | |
| 4588201 | N/A FSK-0381-2.4C-00000/O-/M12.000-LED | N/A M12 x 1.75 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 15 in381 mm | |
| 4588255 | N/A FSK-0381-2.4O-00000/O-/M12.000-LED | N/A M12 x 1.75 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 15 in381 mm |
Unit of Measure
1