Unit of Measure
1 

Part Number

Model Code Description

Seal Material

Flow

Filter Rating

Height

Width

Core Products

2208101 N/A 5.40.11 D 01 BN4 /-V-G N/A FKM N/A 100 gpm380 L/min N/A 1 µm N/A 11 in279 mm N/A
2208102 N/A 5.40.11 D 03 BN4 /-V-G N/A FKM N/A 100 gpm380 L/min N/A 3 µm N/A 11 in279 mm N/A
2211105 N/A 5.40.11 D 05 BN4 /-V-G N/A FKM N/A 100 gpm380 L/min N/A 5 µm N/A 11 in279 mm N/A
2210356 N/A 5.40.11 D 10 BN4 /-V-G N/A FKM N/A 100 gpm380 L/min N/A 10 µm N/A 11 in279 mm N/A
2210357 N/A 5.40.11 D 25 BN4 /-V-G N/A FKM N/A 100 gpm380 L/min N/A 25 µm N/A 11 in279 mm N/A
2208093 N/A C125GZ5V N/A FKM N/A 25 gpm95 L/min N/A 5 µm N/A 12 in305 mm N/A
2204523 N/A C184Z3V N/A FKM N/A 16 gpm60 L/min N/A 3 µm N/A 18.5 in470 mm N/A
2207345 N/A C184Z7VE N/A FKM N/A 16 gpm60 L/min N/A 7 µm N/A 18.5 in470 mm N/A
2564455 N/A C184Z5V N/A FKM N/A 16 gpm60 L/min N/A 5 µm N/A 18.5 in470 mm N/A
2211062 N/A QCFC5VS24VM N/A FKM N/A 70 gpm265 L/min N/A 5 µm N/A 52.34 in1330 mm N/A 10.5 in267 mm
Unit of Measure
1