
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1
Part Number |
Model Code Description |
Connection Size (Port P) |
Connection Size (Port T) |
T-Port Max |
Core Products |
|---|---|---|---|---|---|
| 2057942 | N/A MA 1 A 1.X/0 V | N/A G1/4 | N/A G1/4 | N/A 350 bar5075 psi | |
| 2057941 | N/A MA 1 A 1.X/12 V | N/A 1/2 in. - 20 UNF | N/A 1/2 in. - 20 UNF | N/A 350 bar5075 psi | |
| 2057940 | N/A MA 1 A 1.X/5 V | N/A 1/4 in. NPT | N/A 1/4 in. NPT | N/A 350 bar5075 psi |
Unit of Measure
1