
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1 2
Part Number |
Model Code Description |
Connection Type |
Pressure Port Size |
Operating Pressure [Max] (Black Scale) |
Over Pressure Zone (Red Scale) |
Core Products |
|---|---|---|---|---|---|---|
| 2061632 | N/A MSL 2 A 2.X/100 V | N/A BSPP | N/A G1/4 | N/A 100 bar1400 psi | N/A 1500 to 2300 psi100 to 160 bar | |
| 2057980 | N/A MSL 2 A 2.X/180 V | N/A BSPP | N/A G1/4 | N/A 180 bar2600 psi | N/A 2600 to 3600 psi180 to 250 bar | |
| 2057981 | N/A MSL 2 A 2.X/315 | N/A BSPP | N/A G1/4 | N/A 315 bar4500 psi | N/A 4500 to 5700 psi315 to 400 bar | |
| 2066408 | N/A MSL 2 A 2.X/315 V | N/A BSPP | N/A G1/4 | N/A 315 bar4500 psi | N/A 4500 to 5700 psi315 to 400 bar | |
| 2063123 | N/A MSL 2 A 2.X/63 V | N/A BSPP | N/A G1/4 | N/A 63 bar900 psi | N/A 900 to 1400 psi63 to 100 bar | |
| 2061610 | N/A MSL 2 G 2.X/100 | N/A NPT | N/A 1/4 in. NPT | N/A 100 bar1400 psi | N/A 1500 to 2300 psi100 to 160 bar | |
| 2061626 | N/A MSL 2 G 2.X/100 V | N/A NPT | N/A 1/4 in. NPT | N/A 100 bar1400 psi | N/A 1500 to 2300 psi100 to 160 bar | |
| 2063072 | N/A MSL 2 G 2.X/180 | N/A NPT | N/A 1/4 in. NPT | N/A 180 bar2600 psi | N/A 2600 to 3600 psi180 to 250 bar | |
| 2061611 | N/A MSL 2 G 2.X/180 V | N/A NPT | N/A 1/4 in. NPT | N/A 180 bar2600 psi | N/A 2600 to 3600 psi180 to 250 bar | |
| 2057977 | N/A MSL 2 G 2.X/315 | N/A NPT | N/A 1/4 in. NPT | N/A 315 bar4500 psi | N/A 4500 to 5700 psi315 to 400 bar | |
| 2057978 | N/A MSL 2 G 2.X/315 V | N/A NPT | N/A 1/4 in. NPT | N/A 315 bar4500 psi | N/A 4500 to 5700 psi315 to 400 bar | |
| 2065808 | N/A MSL 2 G 2.X/40 V | N/A NPT | N/A 1/4 in. NPT | N/A 40 bar570 psi | N/A 570 to 900 psi40 to 63 bar | |
| 2062650 | N/A MSL 2 G 2.X/63 V | N/A NPT | N/A 1/4 in. NPT | N/A 63 bar900 psi | N/A 900 to 1400 psi63 to 100 bar | |
| 2057974 | N/A MSL 2 H 2.X/100 | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 100 bar1400 psi | N/A 1500 to 2300 psi100 to 160 bar | |
| 2057975 | N/A MSL 2 H 2.X/100 V | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 100 bar1400 psi | N/A 1500 to 2300 psi100 to 160 bar | |
| 2061623 | N/A MSL 2 H 2.X/180 | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 180 bar2600 psi | N/A 2600 to 3600 psi180 to 250 bar | |
| 2057976 | N/A MSL 2 H 2.X/180 V | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 180 bar2600 psi | N/A 2600 to 3600 psi180 to 250 bar | |
| 2061624 | N/A MSL 2 H 2.X/315 | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 315 bar4500 psi | N/A 4500 to 5700 psi315 to 400 bar | |
| 2061625 | N/A MSL 2 H 2.X/315 V | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 315 bar4500 psi | N/A 4500 to 5700 psi315 to 400 bar | |
| 2063517 | N/A MSL 2 H 2.X/40 | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 40 bar570 psi | N/A 570 to 900 psi40 to 63 bar | |
| 2061612 | N/A MSL 2 H 2.X/40 V | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 40 bar570 psi | N/A 570 to 900 psi40 to 63 bar | |
| 2067406 | N/A MSL 2 H 2.X/415 V | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A | N/A | |
| 2061622 | N/A MSL 2 H 2.X/63 | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 63 bar900 psi | N/A 900 to 1400 psi63 to 100 bar | |
| 2057973 | N/A MSL 2 H 2.X/63 V | N/A SAE-4 | N/A 7/16 in. - 20 UNF | N/A 63 bar900 psi | N/A 900 to 1400 psi63 to 100 bar | |
| 2057935 | N/A MSL 2 X 2.X/180/250 GAUGE ONLY | N/A | N/A | N/A | N/A |
Unit of Measure
1 2