Series |
Type |
Seals |
Flow |
Core Products |
|---|---|---|---|---|---|---|
| 2567191 | N/A CSM-E-1000-2-Z-AE60 Economy 1000 Rental Contamination Sensor Module | N/A CSM-E = For CS1000 with Flange Connection | N/A Contamination Sensor Module - Economy | N/A | N/A | |
| 2567524 | N/A FCU2210-1 Rental Fluid Control Unit | N/A FCU2210-1 | N/A Fluid Control Unit | N/A | N/A 50 to 150 mL/min | |
| 2567166 | N/A PLF1 1 E1 1C1 10V0-0-0-2407026 Rental Process Inline Filter | N/A PLF1 | N/A Process Inline Filter | N/A | N/A | |
| 2560037 | N/A MAFH-E-22-V-M-B-B-G10-H-ESA Rental Offline Dehydrator | N/A MAFH-E = Dehydration Station | N/A Offline Filtration System | N/A Fluoroelastomer (FPM) | N/A Up to 22 gpmUp to 1320 gal/h | |
| 2567168 | N/A OF5HD127XXXXB14G Rental Dual Stage Offline Kidney Loop Stand-Alone Filter Skid | N/A OF5HD = Dual Filter System | N/A Offline Filtration System | N/A Buna N | N/A 14 gpm53 L/min | |
| 2567192 | N/A OLFCM-15/15-S-L60-Z-E/-CD Rental Stationary Offline Filter with Integrated Pressure Gauge | N/A OLF = Stationary Offline Filter with Integrated Pressure Gauge | N/A Offline Filtration System | N/A | N/A 5 gpm18.9 L/min | |
| 2567188 | N/A OFCD-BC-1-09-MXXX-MXXX-B-10 ESA Rental Compact Dual Stage Basic Cart Mobile Offline Filtration System | N/A OFCD-BC = Compact Dual Stage Filter System Basic Cart | N/A Offline Filtration System | N/A Buna N | N/A 10 gpm37.9 L/min | |
| 2567187 | N/A OFCS-18-BNxx-G2130 Rental Single Stage Offline Filtration System | N/A OFCS = Single Filter System | N/A Offline Filtration System | N/A | N/A 7 gpm14 gpm26.5 L/min53 L/min | |
| 2567523 | N/A OF7CM Rental Filtration Unit | N/A OF7CM | N/A Rental Filtration Unit | N/A Nitrile Rubber (NBR) | N/A 10 L/min |
Unit of Measure
1