Triton E Dehydration Station
Unit of Measure
1 

Part Number

Model Code Description

Type

Configuration

Head Material

Flow

Core Products

2212271 N/A DEMO, MAFH-E-22-V-M-A-B-G05-H N/A Mobile Offline Dehydration Station N/A 1 Inlet/ 1 Return N/A Aluminum N/A 22 gpm84 L/min
2096383 N/A DEMO, MAFH-E-V-M-A-B-G05-H N/A Mobile Offline Dehydration Station N/A 1 Inlet/ 1 Return N/A Aluminum N/A 15 gpm57 L/min
2216683 N/A DEMO, MAFH-A-C-V-M-A-B-05 N/A Mobile Offline Dehydration Station N/A 1 Inlet/ 1 Return N/A Aluminum N/A 1.5 gpm5.6 L/min
7643241 N/A DEMO, NAV30-M-2-A-H-25 N/A Mobile Offline Dehydration Station N/A 1 Inlet/ 1 Return N/A Steel N/A 30 gpm113.6 L/min
2214711 N/A DEMO, VMU-4-M-G-O-10-BM-05-PKZ N/A Offline Filtration System N/A N/A Steel N/A 2.4 gpm8.9 L/min
7644800 N/A DEMO, X6373QJHVNNBMG3393 N/A Offline Filtration System N/A 1 Suction/1 Return N/A Steel N/A 37 gpm140 L/min
7646146 N/A DEMO, FSA118G10G05BDW - Filtration Station N/A Mobile Offline Kidney Loop Cart N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand N/A Aluminum N/A 3 to 8 gpm11.4 to 30 L/min
Unit of Measure
1