PELF.jpg
Unit of Measure
1 

Part Number

Model Code Description

Type

Size

Material

Width

Core Products

62770 N/A PELF-PM-6-HF-2-PL-010-PES-PA V-1 (Element for PLF1-2) N/A Element N/A 20 in N/A Polyester N/A 6 in
62771 N/A PELF-PM-9-HF-2-PL-010-PES-PA V-1 (Element for PLF1-2) N/A Element N/A 20 in N/A Polyester N/A 9 in
62772 N/A PELF-PM-6-HF-2-PL-010-PP-PA V-1 (Element for PLF1-2) N/A Element N/A 20 in N/A Polyester N/A 6 in
62773 N/A PELF-PM-6-HF-2-SP-010-PP-PA V-1 (Element for PLF1-2) N/A Element N/A 20 in N/A Polyester N/A 6 in
62774 N/A PELF-PM-9-HF-2-PL-010-PP-PA V-1 (Element for PLF1-2) N/A Element N/A 20 in N/A Polyester N/A 9 in
62775 N/A PELF-PM-9-HF-2-SP-010-PP-PA V-1 (Element for PLF1-2) N/A Element N/A 20 in N/A Polyester N/A 9 in
Unit of Measure
1