
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1
Part Number |
Model Code Description |
Size |
Width |
Height |
Depth |
Core Products |
|---|---|---|---|---|---|---|
| 62969 | N/A PLF1-2-1-6HF-V-E1-S-C-E1-10-V-0-7-1 (without element) | N/A 2 to 6 in | N/A 19.685 in500 mm | N/A 47.362 in1203 mm | N/A 10.748 in273 mm | |
| 62970 | N/A PLF1-2-2-6HF-V-E1-S-C-E1-10-V-0-7-1 (without element) | N/A 2 to 6 in | N/A 19.685 in500 mm | N/A 68.228 in1733 mm | N/A 10.748 in273 mm | |
| 62971 | N/A PLF1-1-1-9HF-V-E1-S-C-E1-10-V-0-7-1 (without element) | N/A 2 to 6 in | N/A 19.685 in500 mm | N/A 47.362 in1203 mm | N/A 10.748 in273 mm | |
| 62972 | N/A PLF1-2-2-9HF-V-E1-S-C-E1-10-V-0-7-1 (without element) | N/A 2 to 6 in | N/A 19.685 in500 mm | N/A 68.228 in1733 mm | N/A 10.748 in273 mm |
Unit of Measure
1