
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Inline Filter, 1 - 90 micron polyester, polypropylene 6" or 9" Diameter elements, One-Stage, two stage or 3 stage (Multi Element).
Unit of Measure
1
Part Number |
Model Code Description |
Size |
Core Products |
|---|---|---|---|
| 62973 | N/A PLF2-3-2-9HF-V-NP-S-L-E1-10-C-0-0-X-So | N/A 8 to 24 in | |
| 62974 | N/A PLF2-5-2-9HF-V-NP-S-M-E1-10-C-0-0-X-So | N/A 8 to 24 in | |
| 62975 | N/A PLF2-7-2-9HF-V-NP-S-N-E1-10-C-0-0-X-So | N/A 8 to 24 in | |
| 62976 | N/A PLF2-9-2-9HF-V-NP-S-Q-E1-10-C-0-0-X-So | N/A 8 to 24 in | |
| 62977 | N/A PLF2-10-2-9HF-V-NP-S-R-E1-10-C-0-0-X-So | N/A 8 to 24 in | |
| 62978 | N/A PLF2-12-2-9HF-V-NP-S-SS-E1-10-C-0-0-X-So | N/A 8 to 24 in |
Unit of Measure
1