Size |
Width |
Height |
Depth |
Core Products |
|---|---|---|---|---|---|---|
| 62931 | N/A PRFL-PES-504-B-AF2-090-0-0-5 | N/A 2 in | N/A 9.764 in248 mm | N/A 17.126 in435 mm | N/A 12.677 in322 mm | |
| 62932 | N/A PRFL-PES-854-B-AF3-090-0-0-5 | N/A 3 in | N/A 10.394 in264 mm | N/A 21.457 in545 mm | N/A 6.535 in166 mm | |
| 62933 | N/A PRFL-PES-1304-B-AF2-090-0-0-5 | N/A 2 to 6 in | N/A 17.717 in450 mm | N/A 44.685 in1135 mm | N/A 8.626 in219.1 mm | |
| 62934 | N/A PRFL-PES-2504-B-AF2-090-0-0-5 | N/A 4 to 8 in | N/A 19.685 in500 mm | N/A 44.882 in1140 mm | N/A 10.748 in273 mm | |
| 62935 | N/A PRFL-PES-5204-B-AF2-090-0-0-5 | N/A 6 to 10 in | N/A 25.591 in650 mm | N/A 50.591 in1285 mm | N/A 16.000 in406.4 mm | |
| 62936 | N/A PRFL-PES-6504-B-AF2-090-0-0-5 | N/A 8 to 12 in | N/A 31.496 in800 mm | N/A 55.315 in1405 mm | N/A 20.000 in508 mm | |
| 62937 | N/A PRFL-PES-15004-B-AF2-090-0-0-5 | N/A 10 to 20 in | N/A 39.370 in1000 mm | N/A 64.173 in1630 mm | N/A 27.992 in711 mm | |
| 62938 | N/A PRFL-PES-25004-B-AF2-090-0-0-5 | N/A 20 to 28 in | N/A 55.118 in1400 mm | N/A 91.535 in2325 mm | N/A 35.984 in914 mm | |
| 62939 | N/A PRFLD-PES-504-B-AF2-090-0-0-5 | N/A 2 in | N/A 11.811 in300 mm | N/A 21.142 in537 mm | N/A 13.858 in352 mm | |
| 62940 | N/A PRFLD-PES-854-B-AF3-090-0-0-5 | N/A 3 in | N/A 19.055 in484 mm | N/A 25.394 in645 mm | N/A 8.740 in222 mm | |
| 62941 | N/A PRFLD-PES-1304-B-AF2-090-0-0-5 | N/A 2 to 6 in | N/A 46.457 in1180 mm | N/A 44.685 in1135 mm | N/A 8.622 in219 mm | |
| 62942 | N/A PRFLD-PES-2504-B-AF2-090-0-0-5 | N/A 4 to 8 in | N/A 53.937 in1370 mm | N/A 44.685 in1135 mm | N/A 10.748 in273 mm | |
| 62943 | N/A PRFLD-PES-5204-B-AF2-090-0-0-5 | N/A 6 to 10 in | N/A 61.417 in1560 mm | N/A 51.969 in1320 mm | N/A 68.701 in1745 mm | |
| 62944 | N/A PRFLD-PES-6504-B-AF2-090-0-0-5 | N/A 8 to 12 in | N/A 71.063 in1805 mm | N/A 61.614 in1565 mm | N/A 84.843 in2155 mm | |
| 62945 | N/A PRFLD-PES-15004-B-AF2-090-0-0-5 | N/A 10 to 16 in | N/A 81.102 in2060 mm | N/A 71.654 in1820 mm | N/A 108.268 in2750 mm | |
| 62946 | N/A PRFLD-PES-25004-B-AF2-090-0-0-5 | N/A 16 in | N/A 103.937 in2640 mm | N/A 94.488 in2400 mm | N/A 138.976 in3530 mm |
Unit of Measure
1