Type |
Material |
Size |
Core Products |
|---|---|---|---|---|---|
| 62745 | N/A PRFS-L-1304-B-AF2-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 2 to 6 in | |
| 62746 | N/A PRFS-L-2504-B-AF4-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 4 to 8 in | |
| 62747 | N/A PRFS-L-5204-B-AF6-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 6 to 10 in | |
| 62748 | N/A PRFS-L-6504-B-AF10-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 8 to 12 in | |
| 62749 | N/A PRFS-L-15004-B-AF12-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 12 to 20 in | |
| 62750 | N/A PRFS-L-25004-B-AF20-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 20 to 28 in | |
| 62751 | N/A PRFSD-L-1304-B-AF2-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 2 to 6 in | |
| 62752 | N/A PRFSD-L-2504-B-AF4-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 4 to 10 in | |
| 62753 | N/A PRFSD-L-5204-B-AF6-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 6 to 10 in | |
| 62754 | N/A PRFSD-L-6504-B-AF10-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 8 to 12 in | |
| 62755 | N/A PRFSD-L-15004-B-AF12-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 10 to 16 in | |
| 62756 | N/A PRFSD-L-25004-B-AF20-3000-0-0-3 | N/A Process Filter | N/A Carbon, Stainless (Consult Factory) | N/A 16 in |
Unit of Measure
1