PRFS.jpg
Unit of Measure
1 

Part Number

Model Code Description

Type

Material

Size

Core Products

62745 N/A PRFS-L-1304-B-AF2-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 2 to 6 in
62746 N/A PRFS-L-2504-B-AF4-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 4 to 8 in
62747 N/A PRFS-L-5204-B-AF6-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 6 to 10 in
62748 N/A PRFS-L-6504-B-AF10-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 8 to 12 in
62749 N/A PRFS-L-15004-B-AF12-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 12 to 20 in
62750 N/A PRFS-L-25004-B-AF20-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 20 to 28 in
62751 N/A PRFSD-L-1304-B-AF2-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 2 to 6 in
62752 N/A PRFSD-L-2504-B-AF4-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 4 to 10 in
62753 N/A PRFSD-L-5204-B-AF6-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 6 to 10 in
62754 N/A PRFSD-L-6504-B-AF10-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 8 to 12 in
62755 N/A PRFSD-L-15004-B-AF12-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 10 to 16 in
62756 N/A PRFSD-L-25004-B-AF20-3000-0-0-3 N/A Process Filter N/A Carbon, Stainless (Consult Factory) N/A 16 in
Unit of Measure
1