The ENS 3000 is an electronic level switch with integrated display. The instrument has 1, 2 or 4 switching outputs and an analog output signal is available as an option.

In addition to the standard minimum and maximum switching signals, with the 4 switching output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump. The ENS 3000 can be used for oil as well as water. The fluid type can be selected for specific applications via the menu.
ENS_3000LevelSensor
Unit of Measure
1 2 3 

Part Number

Model Code Description

Output Signal

Input Physical Probe Length

Input Active Zone

Electrical Connection

Torque Value

Core Products

909222 N/A ENS 3116-2-0100-400-K N/A 2 Switching Outputs N/A 9.80 in N/A 6.7 in N/A Male M12x1, 4 Pole N/A
909228 N/A ENS 3116-2-0162-400-K N/A 2 Switching Outputs N/A 16.20 in N/A 11.40 in N/A Male M12x1, 4 Pole N/A
909234 N/A ENS 3116-2-0205-400-K N/A 2 Switching Outputs N/A 20.50 in N/A 15.35 in N/A Male M12x1, 4 Pole N/A
909204 N/A ENS 3116-2-0250-000-K N/A 2 Switching Outputs N/A 9.84 in N/A 6.69 in170 mm N/A Male M12x1, 4 Pole N/A
920347 N/A ENS 3116-2-0287-400-K N/A 2 Switching Outputs N/A 28.70 in N/A 23.20 in N/A Male M12x1, 4 Pole N/A
909210 N/A ENS 3116-2-0410-000-K N/A 2 Switching Outputs N/A 16.20 in N/A 11.42 in290 mm N/A Male M12x1, 4 Pole N/A
909216 N/A ENS 3116-2-0520-000-K N/A 2 Switching Outputs N/A 20.50 in N/A 15.35 in390 mm N/A Male M12x1, 4 Pole N/A
909223 N/A ENS 3116-3-0100-400-K N/A 1 Switching & 1 Analog Outputs N/A 9.80 in N/A 6.7 in N/A Male M12x1, 4 Pole N/A
909229 N/A ENS 3116-3-0162-400-K N/A 1 Switching & 1 Analog Outputs N/A 16.20 in N/A 11.40 in N/A Male M12x1, 4 Pole N/A
909235 N/A ENS 3116-3-0205-400-K N/A 1 Switching & 1 Analog Outputs N/A 20.50 in N/A 15.35 in N/A Male M12x1, 4 Pole N/A
909205 N/A ENS 3116-3-0250-000-K N/A 1 Switching & 1 Analog Outputs N/A 9.80 in N/A 6.69 in170 mm N/A Male M12x1, 4 Pole N/A
923001 N/A ENS 3116-3-0287-400-K N/A 1 Switching & 1 Analog Outputs N/A 28.70 in N/A 23.20 in N/A Male M12x1, 4 Pole N/A
909211 N/A ENS 3116-3-0410-000-K N/A 1 Switching & 1 Analog Outputs N/A 16.20 in N/A 11.42 in290 mm N/A Male M12x1, 4 Pole N/A
909217 N/A ENS 3116-3-0520-000-K N/A 1 Switching & 1 Analog Outputs N/A 20.50 in N/A 15.35 in390 mm N/A Male M12x1, 4 Pole N/A
909718 N/A ENS 3116-3-0730-000-K N/A 1 Switching & 1 Analog Outputs N/A 28.70 in N/A 23.23 in590 mm N/A Male M12x1, 4 Pole N/A
909224 N/A ENS 3118-5-0100-400-K N/A 2 Switching & 1 Analog Outputs N/A 9.80 in N/A 6.7 in N/A Male M12x1, 5 Pole N/A
909230 N/A ENS 3118-5-0162-400-K N/A 2 Switching & 1 Analog Outputs N/A 16.20 in N/A 11.40 in N/A Male M12x1, 5 Pole N/A
909236 N/A ENS 3118-5-0205-400-K N/A 2 Switching & 1 Analog Outputs N/A 20.50 in N/A 15.35 in N/A Male M12x1, 5 Pole N/A
909206 N/A ENS 3118-5-0250-000-K N/A 2 Switching & 1 Analog Outputs N/A 9.80 in N/A 6.69 in170 mm N/A Male M12x1, 5 Pole N/A
920191 N/A ENS 3118-5-0287-400-K N/A 2 Switching & 1 Analog Outputs N/A 28.70 in N/A 23.20 in N/A Male M12x1, 5 Pole N/A
909212 N/A ENS 3118-5-0410-000-K N/A 2 Switching & 1 Analog Outputs N/A 16.20 in N/A 11.42 in290 mm N/A Male M12x1, 5 Pole N/A
909218 N/A ENS 3118-5-0520-000-K N/A 2 Switching & 1 Analog Outputs N/A 20.50 in N/A 15.35 in390 mm N/A Male M12x1, 5 Pole N/A
909476 N/A ENS 3118-5-0730-000-K N/A 2 Switching & 1 Analog Outputs N/A 28.70 in N/A 23.23 in590 mm N/A Male M12x1, 5 Pole N/A
920722 N/A ENS 311P-8-0100-400-K N/A 4 Switching & 2 Analog Outputs N/A 9.80 in N/A 6.7 in N/A Male M12x1, 8 Pole N/A
920950 N/A ENS 311P-8-0162-400-K N/A 4 Switching & 2 Analog Outputs N/A 16.20 in N/A 11.40 in N/A Male M12x1, 8 Pole N/A
Unit of Measure
1 2 3