
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HNS 3000 is an electronic level switch with integrated display. The float-based sensor for high-precision analogue monitoring of the fluid level has 1, 2 or 4 switching outputs and an analogue output signal is available as an option. In addition to the standard minimum and maximum switching signals, with the 4 switching output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump.
Using the device is easy, thanks to the menu-guided key operation, so adjusting the user-specific parameters takes little time. The main applications of the HNS 3000 are primarily in hydraulics, e.g. for fluid level monitoring of a tank. The sensor is available in rod lengths of 250 .. 730 mm as standard. Rod lengths of up to 2500 mm are possible. The instrument is also available with or without temperature probe.
Depending on the application, several different floats are available, e.g. stainless steel for aggressive media or plastic. When the device is used with temperature probe, the switching outputs can be individually assigned to the level or temperature variables.
Using the device is easy, thanks to the menu-guided key operation, so adjusting the user-specific parameters takes little time. The main applications of the HNS 3000 are primarily in hydraulics, e.g. for fluid level monitoring of a tank. The sensor is available in rod lengths of 250 .. 730 mm as standard. Rod lengths of up to 2500 mm are possible. The instrument is also available with or without temperature probe.
Depending on the application, several different floats are available, e.g. stainless steel for aggressive media or plastic. When the device is used with temperature probe, the switching outputs can be individually assigned to the level or temperature variables.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Type |
Output Signal |
Electrical Connection |
Measuring Range |
Core Products |
|---|---|---|---|---|---|---|
| 923432 | N/A HNS 3226-2-0730-000 | N/A G 3/4 A DIN 3852, Male | N/A 2 Switching | N/A Male M12 x 1, 4 Pole | N/A 0 to 658 mm | |
| 924254 | N/A HNS 3226-2-0250-000 | N/A G 3/4 A DIN 3852, Male | N/A 2 Switching | N/A Male M12 x 1, 4 Pole | N/A 0 to 178 mm | |
| 924255 | N/A HNS 3226-3-0520-000 | N/A G 3/4 A DIN 3852, Male | N/A 1 Switching & 1 Analog Outputs | N/A Male M12 x 1, 4 Pole | N/A 0 to 448 mm | |
| 924400 | N/A HNS 312P-8-0280-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 Switching & 2 Analog Outputs | N/A Male M12 x 1, 8 Pole | N/A 0 to 208 mm | |
| 924405 | N/A HNS 312P-8-0370-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 Switching & 2 Analog Outputs | N/A Male M12 x 1, 8 Pole | N/A 0 to 298 mm | |
| 924516 | N/A HNS 312P-8-0410-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 Switching & 2 Analog Outputs | N/A Male M12 x 1, 8 Pole | N/A 0 to 338 mm | |
| 924538 | N/A HNS 312P-8-0520-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 Switching & 2 Analog Outputs | N/A Male M12 x 1, 8 Pole | N/A 0 to 448 mm | |
| 924550 | N/A HNS 3226-3-1500-000 | N/A G 3/4 A DIN 3852, Male | N/A 1 Switching & 1 Analog Outputs | N/A Male M12 x 1, 4 Pole | N/A 0 to 1428 mm | |
| 924564 | N/A HNS 3128-5-0370-000 | N/A G 3/4 A DIN 3852, Male | N/A 2 Switching & 1 Analog Outputs | N/A Male M12 x 1, 5 Pole | N/A 0 to 298 mm | |
| 924570 | N/A HNS 312P-8-0730-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 Switching & 2 Analog Outputs | N/A Male M12 x 1, 8 Pole | N/A 0 to 658 mm | |
| 924789 | N/A HNS 3128-5-0730-000 | N/A G 3/4 A DIN 3852, Male | N/A 2 Switching & 1 Analog Outputs | N/A Male M12 x 1, 5 Pole | N/A 0 to 658 mm | |
| 924792 | N/A HNS 3128-5-0520-000 | N/A G 3/4 A DIN 3852, Male | N/A 2 Switching & 1 Analog Outputs | N/A Male M12 x 1, 5 Pole | N/A 0 to 448 mm | |
| 925060 | N/A HNS 3228-5-0730-000 | N/A G 3/4 A DIN 3852, Male | N/A 2 Switching & 1 Analog Outputs | N/A Male M12 x 1, 5 Pole | N/A 0 to 658 mm | |
| 925684 | N/A HNS 312P-8-0900-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 Switching & 2 Analog Outputs | N/A Male M12 x 1, 8 Pole | N/A 0 to 828 mm | |
| 925685 | N/A HNS 312P-8-1000-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 Switching & 2 Analog Outputs | N/A Male M12 x 1, 8 Pole | N/A 0 to 928 mm | |
| 926768 | N/A HNS 312P-8-0520-400 | N/A G 3/4 A DIN 3852, Male | N/A 4 Switching & 2 Analog Outputs | N/A Male M12 x 1, 8 Pole | N/A 0 to 448 mm | |
| 926863 | N/A HNS 312P-8-1500-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 Switching & 2 Analog Outputs | N/A Male M12 x 1, 8 Pole | N/A 0 to 1428 mm | |
| 927330 | N/A HNS 3126-F31-0520-000 | N/A G 3/4 A DIN 3852, Male | N/A IO-Link Interface | N/A Male M12 x 1, 4 Pole | N/A 0 to 448 mm |
Unit of Measure
1