
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The level transmitter HNT 1000 is a float based sensor for highly accurate measuring of fluid levels.
The sensor is available with rod lengths from 250 .. 730 mm. Rod lengths of up to 2500 mm are possible.
HYDAC offers the HNT 1100 in a pressure resistant stainless steel housing for in-tank installation.
The sensor is available with rod lengths from 250 .. 730 mm. Rod lengths of up to 2500 mm are possible.
HYDAC offers the HNT 1100 in a pressure resistant stainless steel housing for in-tank installation.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Type |
Output Signal |
Electrical Connection |
Sensor Length |
Measuring Range |
Core Products |
|---|---|---|---|---|---|---|---|
| 925163 | N/A HNT 1128-F11-0520-000 | N/A G 3/4 A DIN 3852, Male | N/A CANopen | N/A Male M12 x 1, 5 Pole | N/A 0 to 520 mm | N/A 0 to 448 mm | |
| 925612 | N/A HNT 1128-F11-1200-000 | N/A G 3/4 A DIN 3852, Male | N/A CANopen | N/A Male M12 x 1, 5 Pole | N/A 0 to 1200 mm | N/A 0 to 1128 mm | |
| 924387 | N/A HNT 1226-B-0280-000 | N/A G 3/4 A DIN 3852, Male | N/A 0 to 10 V | N/A Male M12 x 1, 4 Pole | N/A 0 to 280 mm | N/A 0 to 208 mm | |
| 924243 | N/A HNT 1226-B-0370-000 | N/A G 3/4 A DIN 3852, Male | N/A 0 to 10 V | N/A Male M12 x 1, 4 Pole | N/A 0 to 370 mm | N/A 0 to 298 mm | |
| 925069 | N/A HNT 1226-B-0410-000 | N/A G 3/4 A DIN 3852, Male | N/A 0 to 10 V | N/A Male M12 x 1, 4 Pole | N/A 0 to 410 mm | N/A 0 to 338 mm | |
| 924776 | N/A HNT 1226-B-0730-000 | N/A G 3/4 A DIN 3852, Male | N/A 0 to 10 V | N/A Male M12 x 1, 4 Pole | N/A 0 to 730 mm | N/A 0 to 658 mm | |
| 923421 | N/A HNT 1226-C-0250-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | N/A 0 to 250 mm | N/A 0 to 178 mm | |
| 923832 | N/A HNT 1226-C-0280-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | N/A 0 to 280 mm | N/A 0 to 208 mm | |
| 923431 | N/A HNT 1226-C-0370-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | N/A 0 to 370 mm | N/A 0 to 298 mm | |
| 923690 | N/A HNT 1226-C-0410-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | N/A 0 to 410 mm | N/A 0 to 338 mm | |
| 923629 | N/A HNT 1226-C-1000-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | N/A 0 to 1000 mm | N/A 0 to 928 mm | |
| 923717 | N/A HNT-1226-C-0520-000 | N/A G 3/4 A DIN 3852, Male | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | N/A 0 to 520 mm | N/A 0 to 448 mm |
Unit of Measure
1