LineBody-CAVPlugs-Seals-Tools
Unit of Measure
1 2 

Part Number

Model Code Description

Connection Type

Material

Size

Line Body

Core Products

3011423 N/A FH082-AB3 N/A BSPP N/A Anodized Aluminum N/A 8 N/A FC08-2
2580490 N/A FH082-AN2 N/A NPT N/A Anodized Aluminum N/A 8 N/A FC08-2
3011411 N/A FH082-AN3 N/A NPT N/A Anodized Aluminum N/A 8 N/A FC08-2
3011409 N/A FH082-AS6 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-2
2584726 N/A FH082-AS8 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-2
560919 N/A FH082-SB3 N/A BSPP N/A Zinc Plated Steel N/A 8 N/A FC08-2
560917 N/A FH082-SS6 N/A SAE N/A Zinc Plated Steel N/A 8 N/A FC08-2
3011427 N/A FH083-AB3 N/A BSPP N/A Anodized Aluminum N/A 8 N/A FC08-3
3011425 N/A FH083-AN3 N/A NPT N/A Anodized Aluminum N/A 8 N/A FC08-3
2580503 N/A FH083-AS4 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-3
3011424 N/A FH083-AS6 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-3
560922 N/A FH083-SB3 N/A BSPP N/A Zinc Plated Steel N/A 8 N/A FC08-3
560921 N/A FH083-SN3 N/A NPT N/A Zinc Plated Steel N/A 8 N/A FC08-3
560920 N/A FH083-SS6 N/A SAE N/A Zinc Plated Steel N/A 8 N/A FC08-3
3011407 N/A FH084-AB3 N/A BSPP N/A Anodized Aluminum N/A 8 N/A FC08-4
3011406 N/A FH084-AN3 N/A NPT N/A Anodized Aluminum N/A 8 N/A FC08-4
3011404 N/A FH084-AS6 N/A SAE N/A Anodized Aluminum N/A 8 N/A FC08-4
563383 N/A FH084-SB3 N/A BSPP N/A Zinc Plated Steel N/A 8 N/A FC08-4
563382 N/A FH084-SN3 N/A NPT N/A Zinc Plated Steel N/A 8 N/A FC08-4
563381 N/A FH084-SS6 N/A SAE N/A Zinc Plated Steel N/A 8 N/A FC08-4
3037777 N/A FH102-AB4 N/A BSPP N/A Anodized Aluminum N/A 10 N/A FC10-2
3037779 N/A FH102-AN4 N/A NPT N/A Anodized Aluminum N/A 10 N/A FC10-2
3037778 N/A FH102-AS8 N/A SAE N/A Anodized Aluminum N/A 10 N/A FC10-2
3037594 N/A FH102-SB4 N/A BSPP N/A Zinc Plated Steel N/A 10 N/A FC10-2
3037612 N/A FH102-SS8 N/A SAE N/A Zinc Plated Steel N/A 10 N/A FC10-2
Unit of Measure
1 2