
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The sensor works on the principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant stainless steel housing For full integration in hydraulic cylinders. The different output signals (analog) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The main fields of application are in mobile hydraulics.
Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant stainless steel housing For full integration in hydraulic cylinders. The different output signals (analog) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The main fields of application are in mobile hydraulics.
Unit of Measure
1
Part Number |
Model Code Description |
Mounting Type |
Measuring Range |
Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 921354 | N/A HLT 1100-R2-K01-C01-0620-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 620 mm | N/A 4 to 20 mA | N/A Jacketed Cable, Length 1 Meter | |
| 926313 | N/A HLT 1100-R2-K01-F11-210-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 210 mm | N/A CANopen | N/A Jacketed Cable, Length 1 Meter | |
| 923390 | N/A HLT 1100-R2-K01-G01-0110-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 110 mm | N/A 0.25 to 4.75 V | N/A Jacketed Cable, Length 1 Meter | |
| 923391 | N/A HLT 1100-R2-K01-G01-0250-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 250 mm | N/A 0.25 to 4.75 V | N/A Jacketed Cable, Length 1 Meter | |
| 925887 | N/A HLT 1100-R2-K01-G01-210-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 210 mm | N/A 0.25 to 4.75 V | N/A Jacketed Cable, Length 1 Meter | |
| 927437 | N/A HLT 1100-R2-K10-C01-1180-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 1180 mm | N/A 4 to 20 mA | N/A Jacketed Cable, Length 10 Meter | |
| 924510 | N/A HLT 1100-R2-L18-C01-0160-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 160 mm | N/A 4 to 20 mA | N/A Separate Male Flange Connector M12 x 1, 4 Pole with 180 mm Lead Length | |
| 924999 | N/A HLT 1100-R2-L18-F11-0150-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 150 mm | N/A CANopen | N/A Separate Male Flange Connector M12 x 1, 4 Pole with 180 mm Lead Length | |
| 925851 | N/A HLT 1100-R2-L18-F11-0260-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 260 mm | N/A CANopen | N/A Separate Male Flange Connector M12 x 1, 4 Pole with 180 mm Lead Length | |
| 927439 | N/A HLT1100-R2-K10-C01-0320-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 320 mm | N/A 0.25 to 4.75 V | N/A Jacketed Cable, Length 10 Meter |
Unit of Measure
1