
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The sensor works on the principle of magnetostriction.
This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Utilizing this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant, tubular casing in stainless steel, for direct installation into hydraulic cylinders.
This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Utilizing this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant, tubular casing in stainless steel, for direct installation into hydraulic cylinders.
Unit of Measure
1
Part Number |
Model Code Description |
Mounting Type |
Measuring Range |
Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 921482 | N/A HLT 2100-R1-M08-C01-0120-000 | N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange | N/A 0 to 120 mm | N/A 4 to 20 mA | N/A Male M16, 8 Pole | |
| 921553 | N/A HLT 2100-R1-K01-C01-0752-000 | N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange | N/A 0 to 752 mm | N/A 4 to 20 mA | N/A Jacketed Cable, Length 1 Meter | |
| 922646 | N/A HLT 2100-R1-K01-C01-3000-000 | N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange | N/A 0 to 3000 mm | N/A 4 to 20 mA | N/A Jacketed Cable, Length 1 Meter |
Unit of Measure
1