
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HLT 2150 is a linear position transmitter which, due to its compact design, was developed in particular for use in applications where space is very limited. A wide range of accessories such as magnets is available for individual adaptation to the particular application.
The HLT 2150 is suited for measuring ranges up to 2.5 m.
The different output signals (analog current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls). The main fields of application for the HLT 2150 are, for example, general positioning tasks in mechanical engineering and in mobile and stationary hydraulics, as a partially integrated solution in hydraulic cylinders.
The HLT 2150 is suited for measuring ranges up to 2.5 m.
The different output signals (analog current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls). The main fields of application for the HLT 2150 are, for example, general positioning tasks in mechanical engineering and in mobile and stationary hydraulics, as a partially integrated solution in hydraulic cylinders.
Unit of Measure
1
Part Number |
Model Code Description |
Mounting Type |
Measuring Range |
Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 928140 | N/A HLT 2150-R1-006-C01-2365-000 | N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange | N/A 0 to 2365 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | |
| 925232 | N/A HLT 2150-R1-006-C01-1350-000 | N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange | N/A 0 to 1350 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | |
| 925808 | N/A HLT 2150-R1-006-C02-0200-000 | N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange | N/A 0 to 200 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | |
| 926105 | N/A HLT 2150-R1-006-C01-0900-000 | N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange | N/A 0 to 900 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole |
Unit of Measure
1