
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The sensor works on the principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Utilizing this non-contact and wear-free measuring system, HYDAC offers a flat profile housing version in aluminium. The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as standard evaluation systems (e.g. PLC controls) External set inputs for the analogue start point and end point offer an additional possibility of a customised adjustment.
The HLT 2500-F1 is primarily used in stationary applications, especially when a partially integrated solution in hydraulic cylinders is not possible.
Utilizing this non-contact and wear-free measuring system, HYDAC offers a flat profile housing version in aluminium. The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as standard evaluation systems (e.g. PLC controls) External set inputs for the analogue start point and end point offer an additional possibility of a customised adjustment.
The HLT 2500-F1 is primarily used in stationary applications, especially when a partially integrated solution in hydraulic cylinders is not possible.
Unit of Measure
1
Part Number |
Model Code Description |
Mounting Type |
Measuring Range |
Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 923016 | N/A HLT 2500-F1-K01-B01-0800-000 | N/A Flat Profile Linear Transducer | N/A 0 to 800 mm | N/A 0 to 10 V | N/A Jacketed Cable, Length 1 Meter | |
| 923762 | N/A HLT 2500-F1-M08-C01-1300-000 | N/A Flat Profile Linear Transducer | N/A 0 to 1300 mm | N/A 4 to 20 mA | N/A Male M16, 8 Pole | |
| 925673 | N/A HLT 2500-F1-K01-B02-1100-000 | N/A Flat Profile Linear Transducer | N/A 0 to 1100 mm | N/A 10 to 0 V | N/A Jacketed Cable, Length 1 Meter |
Unit of Measure
1