
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HLT 2550 is a linear position transmitter which, due to its compact design, was developed in particular for use in applications where space is very limited. The measuring profile can be individually adapted to various
mounting conditions by means of spacers. The HLT 2550 is suited for measuring ranges up to 3 m.
The different output signals (analog current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The main fields of application for the HLT 2550 are, for example, general positioning tasks in mechanical engineering and in stationary hydraulics, or as a wearfree alternative for existing measuring equipment such as potentiometers.
mounting conditions by means of spacers. The HLT 2550 is suited for measuring ranges up to 3 m.
The different output signals (analog current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The main fields of application for the HLT 2550 are, for example, general positioning tasks in mechanical engineering and in stationary hydraulics, or as a wearfree alternative for existing measuring equipment such as potentiometers.
Unit of Measure
1
Part Number |
Model Code Description |
Mounting Type |
Measuring Range |
Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 924966 | N/A HLT 2550-L2-006-C01-0130-000 | N/A Compact Profile Linear Transducer with Top Magnet Guidance Joint | N/A 0 to 130 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | |
| 928929 | N/A HLT 2550-L2-006-C01-0300-000 | N/A Compact Profile Linear Transducer with Top Magnet Guidance Joint | N/A 0 to 300 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | |
| 925621 | N/A HLT 2550-L2-006-C01-0950-000 | N/A Compact Profile Linear Transducer with Top Magnet Guidance Joint | N/A 0 to 950 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole |
Unit of Measure
1