
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The sensor's measuring principle for determination of position or distance is based on magnetic-inductive measurement.
Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant housing for full integration in hydraulic cylinders.
The different output signals (analogue) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The main fields of application are in mobile hydraulics.
Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant housing for full integration in hydraulic cylinders.
The different output signals (analogue) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The main fields of application are in mobile hydraulics.
Unit of Measure
1
Part Number |
Model Code Description |
Mounting Type |
Measuring Range |
Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 926593 | N/A HLT 724-L08-C01-200-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 200 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole Flange Connector with 80 mm Lead Length | |
| 929145 | N/A HLT 724-L18-G04-300-000 | N/A Internally Mounted Linear Transducer | N/A 0 to 300 mm | N/A 1 to 6 V | N/A Male M12 x 1, 4 Pole Flange Connector with 180 mm Lead Length |
Unit of Measure
1