Replacement filter element for OLF Compact Series offline filtration systems
FilSys_ReplacElements_N5.jpg
Unit of Measure
1 

Part Number

Model Code Description

Type

Size

Filter Material

Mounting Type

Core Products

7632742 N/A N5DM002 Elements 2 micron N/A Offline Kidney Loop Filtration N/A N5D N/A Diamicron N/A Offline
7615558 N/A N5DM005 Elements 5 micron N/A Offline Kidney Loop Filtration N/A N5D N/A Diamicron N/A Offline
7632741 N/A N5DM010 Elements 10 Micron N/A Offline Kidney Loop Filtration N/A N5D N/A Diamicron N/A Offline
7632739 N/A N5DM020 Elements 20 Micron N/A Offline Kidney Loop Filtration N/A N5D N/A Diamicron N/A Offline
7632743 N/A N5AM002 Elements 2 micron with Water Removal N/A Offline Kidney Loop Filtration N/A N5D N/A Diamicron N/A Offline
7632740 N/A N5AM020 Elements 20 micron with Water Removal N/A Offline Kidney Loop Filtration N/A N5D N/A Diamicron N/A Offline
2098508 N/A C396Z5V N/A Diesel Fuel Coalescing Filtration N/A N5D N/A Diamicron N/A Offline
Unit of Measure
1