
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Replacement filter element for OLF10 offline filtration systems
Unit of Measure
1 2
Part Number |
Type |
Model Code |
Media Type |
Outside Diameter 1 |
Inside Diameter |
Core Products |
|---|---|---|---|---|---|---|
| 3539235 | N/A Hydraulic Filter Element | N/A N10DM002 ELEMENT | N/A DM=Dimicron® | N/A 3.7 in94.5 mm | N/A 48.1 mm1.894 in | |
| 3539238 | N/A Hydraulic Filter Element | N/A N10DM010 ELEMENT | N/A DM=Dimicron® | N/A 3.7 in94.5 mm | N/A 48.1 mm1.894 in | |
| 3747224 | N/A Hydraulic Filter Element | N/A N10FM-E090-PP1F | N/A FM=Flexmicron | N/A 2.5 in63.5 mm | N/A 45 mm1.772 in | |
| 3510106 | N/A Hydraulic Filter Element | N/A N10FM-P001-PES1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3559783 | N/A Hydraulic Filter Element | N/A N10FM-P001-PES1N | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3584076 | N/A Hydraulic Filter Element | N/A N10FM-P010-PES-1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3510279 | N/A Hydraulic Filter Element | N/A N10FM-S010-PP1N | N/A FM=Flexmicron | N/A 2.5 in63.5 mm | N/A 45 mm1.772 in | |
| 3510007 | N/A Hydraulic Filter Element | N/A N10FM-S020-PP1F | N/A FM=Flexmicron | N/A 2.5 in63.5 mm | N/A 45 mm1.772 in | |
| 3560029 | N/A Hydraulic Filter Element | N/A N10FM-S070-PP0Z | N/A FM=Flexmicron | N/A 2.5 in63.5 mm | N/A 45 mm1.772 in | |
| 3539237 | N/A Filter Element | N/A N10DM005 ELEMENT | N/A DM=Dimicron® | N/A 3.7 in94.5 mm | N/A 48.1 mm1.894 in | |
| 3510132 | N/A Hydraulic Filter Element | N/A N20FM-P001-PES1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3557287 | N/A Hydraulic Filter Element | N/A N20FM-P005-PES1N | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3582745 | N/A Hydraulic Filter Element | N/A N20FM-P010-PES1N | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3777904 | N/A Hydraulic Filter Element | N/A N20FM-S-010PA1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3937726 | N/A Hydraulic Filter Element | N/A N30FM-E020-PP0Z | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 4058428 | N/A Hydraulic Filter Element | N/A N30FM-E020-PP1N | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 4187192 | N/A Hydraulic Filter Element | N/A N30FM-P003-PES1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3560110 | N/A Hydraulic Filter Element | N/A N30FM-S005-PA1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3582182 | N/A Hydraulic Filter Element | N/A N30FM-S020-PA1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3820869 | N/A Hydraulic Filter Element | N/A N40FM-E003-PP1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3569703 | N/A Hydraulic Filter Element | N/A N40FM-E010-PP1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3536452 | N/A Hydraulic Filter Element | N/A N40FM-P003-PES1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3506155 | N/A Hydraulic Filter Element | N/A N40FM-P005-PES1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3506053 | N/A Hydraulic Filter Element | N/A N40FM-P010-PES1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in | |
| 3491730 | N/A Hydraulic Filter Element | N/A N40FM-P020-PES1F | N/A FM=Flexmicron | N/A 2.5 in64 mm | N/A 45 mm1.772 in |
Unit of Measure
1 2