
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Replacement filter element for OLF Series offline filtration systems
Unit of Measure
1
Part Number |
Model Code |
Filter Rating |
Filter Material |
Stat-Free |
Media Type |
Core Products |
|---|---|---|---|---|---|---|
| 1251590 | N/A N15DM002 FILTER ELEMENT | N/A 2 µm | N/A Microglass | N/A No | N/A DM=Dimicron | |
| 3252552 | N/A N15DM005 | N/A 5 µm | N/A Microglass | N/A No | N/A DM=Dimicron | |
| 3115180 | N/A N15DM010 | N/A 10 µm | N/A Microglass | N/A No | N/A DM=Dimicron | |
| 349576 | N/A N15DM020 FILTER ELEMENT | N/A 20 µm | N/A Microglass | N/A No | N/A DM=Dimicron | |
| 3048790 | N/A N15DM030 | N/A 30 µm | N/A Microglass | N/A No | N/A DM=Dimicron |
Unit of Measure
1