Replacement filter element for OLF Compact Series offline filtration systems
N5series
Unit of Measure
1 

Part Number

Model Code Description

Style

Use With

Element Media

Core Products

349677 N/A N5AM002 FILTER ELEMENT N/A Cartridge N/A Used in FAM5 & OLF Compact Series N/A AM=Aquamicron
3040345 N/A N5AM020/-V FILTER ELEMENT N/A Cartridge N/A Used in FAM5 & OLF Compact Series N/A AM=Aquamicron
349494 N/A N5DM002 FILTER ELEMENT N/A Cartridge N/A Used in FAM5 & OLF Compact Series N/A DM=Dimicron
3068101 N/A N5DM005 FILTER ELEMENT N/A Cartridge N/A Used in FAM5 & OLF Compact Series N/A DM=Dimicron
3102924 N/A N5DM010 FILTER ELEMENT N/A Cartridge N/A Used in FAM5 & OLF Compact Series N/A DM=Dimicron
3023508 N/A N5DM020 FILTER ELEMENT N/A Cartridge N/A Used in FAM5 & OLF Compact Series N/A DM=Dimicron
Unit of Measure
1