Each of our hydraulic filtration systems are equipped with high efficiency elements to remove solid particulates and/or water quickly and efficiently. A complete listing of the replacement elements used through-out the Filter Systems catalog can be found on the following pages.
OFCDBCseries
Unit of Measure
1 

Part Number

Model Code Description

Filter Rating

Use With

Core Products

2099361 N/A ELEMENT OFCDBC 003 N/A 3 µm N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series
2099362 N/A ELEMENT OFCDBC 005 N/A 5 µm N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series
2099363 N/A ELEMENT OFCDBC 010 N/A 10 µm N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series
2099364 N/A ELEMENT OFCDBC 020 N/A 20 µm N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series
2099365 N/A ELEMENT OFCDBC AM N/A N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series
Unit of Measure
1