Each of our hydraulic filtration systems are equipped with high efficiency elements to remove solid particulates and/or water quickly and efficiently. A complete listing of the replacement elements used through-out the Filter Systems catalog can be found on the following pages.
Unit of Measure
1
Part Number |
Model Code Description |
Filter Rating |
Use With |
Core Products |
|---|---|---|---|---|
| 2099361 | N/A ELEMENT OFCDBC 003 | N/A 3 µm | N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series | |
| 2099362 | N/A ELEMENT OFCDBC 005 | N/A 5 µm | N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series | |
| 2099363 | N/A ELEMENT OFCDBC 010 | N/A 10 µm | N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series | |
| 2099364 | N/A ELEMENT OFCDBC 020 | N/A 20 µm | N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series | |
| 2099365 | N/A ELEMENT OFCDBC AM | N/A | N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series |
Unit of Measure
1