The VMU Vanish Mitigation unit offers Effective removal of oil aging products (varnish) or acid removal from mineral oil or phosphate esters using offline filtration systems to increase operating reliability of the system.
FilSys_OilAgingRemovSys_VMU_IXU.jpg
Unit of Measure
1 

Part Number

Type

Seal Material

Filter Rating

Width

Height

Core Products

2202349 N/A Offline Filtration System N/A Viton N/A 5 µm N/A 22 in559 mm N/A 50.53 in1284 mm
2208071 N/A Offline Filtration System N/A Viton N/A 5 µm N/A 22 in559 mm N/A 50.53 in1284 mm
2211899 N/A Offline Filtration System N/A Viton N/A 5 µm N/A 22 in559 mm N/A 50.53 in1284 mm
2210841 N/A Offline Filtration System N/A Viton N/A 5 µm N/A 22 in559 mm N/A 50.53 in1284 mm
Unit of Measure
1