The VMU Vanish Mitigation unit offers Effective removal of oil aging products (varnish) or acid removal from mineral oil or phosphate esters using offline filtration systems to increase operating reliability of the system.
Unit of Measure
1
Part Number |
Type |
Seal Material |
Filter Rating |
Width |
Height |
Core Products |
|---|---|---|---|---|---|---|
| 2202349 | N/A Offline Filtration System | N/A Viton | N/A 5 µm | N/A 22 in559 mm | N/A 50.53 in1284 mm | |
| 2208071 | N/A Offline Filtration System | N/A Viton | N/A 5 µm | N/A 22 in559 mm | N/A 50.53 in1284 mm | |
| 2211899 | N/A Offline Filtration System | N/A Viton | N/A 5 µm | N/A 22 in559 mm | N/A 50.53 in1284 mm | |
| 2210841 | N/A Offline Filtration System | N/A Viton | N/A 5 µm | N/A 22 in559 mm | N/A 50.53 in1284 mm |
Unit of Measure
1