
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
MAFH-E Dehydration Station is a Dewatering system to effectively remove water (free, dissolved and emulsified) and particulate contamination from hydraulic reservoirs.
Unit of Measure
1
Part Number |
Model Code Description |
Seal Material |
Flow |
Filter Rating |
Designation |
Core Products |
|---|---|---|---|---|---|---|
| 2095145 | N/A MAFHEVMABG05H, Dehydration Station | N/A Viton | N/A 15 gpm57 L/min | N/A 5 µm | N/A Single | |
| 2099596 | N/A MAFHEVMABG10H, Dehydration Station | N/A Viton | N/A 15 gpm57 L/min | N/A 10 µm | N/A Single | |
| 2210813 | N/A MAFHE22VMABG05H, Dehydration Station | N/A Viton | N/A 15 gpm57 L/min | N/A 5 µm | N/A Single | |
| 2208610 | N/A MAFHE22VMABG25H, Dehydration Station | N/A Viton | N/A 15 gpm57 L/min | N/A 25 µm | N/A Single | |
| 2212179 | N/A MAFHE22VSABG25H, Dehydration Station | N/A Viton | N/A 15 gpm57 L/min | N/A 25 µm | N/A Single | |
| 2208556 | N/A MAFHEVFVMABG05H, Dehydration Station | N/A Viton | N/A 15 gpm57 L/min | N/A 10 µm | N/A Single |
Unit of Measure
1