
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1
Part Number |
Model Code Description |
Flow |
Filter Rating |
Width |
Height |
Core Products |
|---|---|---|---|---|---|---|
| 1320518 | N/A HDP KF1 240 BC1 7 W 1.1 /-DOO-TR | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.63 in143 mm | N/A 8.66 in220 mm | |
| 1327050 | N/A HDP KF1 240 BC1 7 W 1.1 /-PH4R-DOO-TR | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.67 in144 mm | N/A 10.83 in275 mm | |
| 1327051 | N/A HDP KF1 240 BC1 7 W 1.1 /-H3L-DLO-TR | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.63 in143 mm | N/A 11.78 in299 mm | |
| 1327052 | N/A HDP KF1 240 BC1 7 W 1.1 /-H3L-PH4R-DLO-TR | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.67 in143 mm | N/A 11.78 in299 mm | |
| 1327053 | N/A HDP KF1 240 BC1 7 W 1.1 /-AS16-DOO | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.63 in143 mm | N/A 9.45 in240 mm | |
| 1327054 | N/A HDP KF1 240 BC1 7 W 1.1 /-AS16-PH4R-DOO | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.67 in144 mm | N/A 11.63 in296 mm | |
| 1327055 | N/A HDP KF1 240 BC1 7 W 1.1 /-AS16-H3L-DLO | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.63 in143 mm | N/A 12.4 in315 mm | |
| 1327056 | N/A HDP KF1 240 BC1 7 W 1.1 /-AS16-H3L-PH4R-DLO | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.67 in143 mm | N/A 12.4 in315 mm | |
| 1329943 | N/A HDP KF1 240 BC1 7 W 1.1 /-DOO-TR-6 | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.63 in143 mm | N/A 8.66 in220 mm | |
| 1329944 | N/A HDP KF1 240 BC1 7 W 1.1 /-PH4R-DOO-TR-6 | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.67 in144 mm | N/A 10.83 in275 mm | |
| 1329945 | N/A HDP KF1 240 BC1 7 W 1.1 /-H3L-DLO-TR-6 | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.63 in143 mm | N/A 11.78 in299 mm | |
| 1329946 | N/A HDP KF1 240 BC1 7 W 1.1 /-H3L-PH4R-DLO-TR-6 | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.67 in143 mm | N/A 11.78 in299 mm | |
| 1329947 | N/A HDP KF1 240 BC1 7 W 1.1 /-AS16-DOO-6 | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.63 in143 mm | N/A 9.45 in240 mm | |
| 1329948 | N/A HDP KF1 240 BC1 7 W 1.1 /-AS16-PH4R-DOO-6 | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.67 in144 mm | N/A 11.63 in296 mm | |
| 1329949 | N/A HDP KF1 240 BC1 7 W 1.1 /-AS16-H3L-DLO-6 | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.63 in143 mm | N/A 12.4 in315 mm | |
| 1329950 | N/A HDP KF1 240 BC1 7 W 1.1 /-AS16-H3L-PH4R-DLO-6 | N/A 63 gal/h240 L/h | N/A 7 µm | N/A 5.67 in143 mm | N/A 12.4 in315 mm |
Unit of Measure
1