- Bulk Diesel Skid
- Diesel fuel particulate and coalescing filter for dispensing, transfer or polishing filtration applications
- Sized for high flow or highly contaminated fluid applications
- A revolutionary element designed for the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fluids
- In applications >32 ºF (0 ºC) complete automation is achievable with a water in fuel sensor and fail-safe auto-drain feature using a remote 5 gallons (18L) or 20 gallons (75L) sump with alarm and auto shutdown
Unit of Measure
1
Part Number |
Model Code Description |
Head Material |
Flow |
Filter Rating |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 2201174 | N/A BDSQ3VVM | N/A Anodized Aluminum | N/A 70 gpm265 L/min | N/A 3 µm | N/A 24 in610 mm | |
| 2208664 | N/A BDSQ1VVMS | N/A Anodized Aluminum | N/A 70 gpm265 L/min | N/A 1 µm | N/A 24 in610 mm |
Unit of Measure
1