
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Piston Accumulator
Unit of Measure
1
Part Number |
Connection Size |
Volume Capacity |
Model Code Description |
Diameter |
Core Products |
|---|---|---|---|---|---|
| 2800007 | N/A SAE-24 (1-7/8-12UN) | N/A 2.5 gal10 L | N/A SK210-10/3218S-210ACM-KCH-15H | N/A 180 mm | |
| 2800012 | N/A SAE-24 (1-7/8-12UN) | N/A 5 gal20 L | N/A SK210-20/3218S-210ACM-KCH-15H(QUICK SHIP | N/A 180 mm | |
| 2800004 | N/A SAE-24 (1-7/8-12UN) | N/A 1 gal4 L | N/A SK210-4/3218S-210ACM-KCH-15H | N/A 180 mm |
Unit of Measure
1