
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The piston accumulator series SK280 is a weight optimized, non-repairable design. The non-repairable design and special production process of these HYDAC accumulators save cost, making this series an economic option. Cost-effective - due to the non-repairable design and an optimized production process, Weight reduced series, Reduced installation space, Standard-gas valve (HYDAC Version 1) with integrated M28 x 1.5 male thread, Quick delivery for models with standard connection, SAE fluid ports are available, PED/CE pressure code certification.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Size |
Volume Capacity |
Model Code Description |
Diameter |
Core Products |
|---|---|---|---|---|---|---|
| 3325242 | N/A SK 280 Series 335 mm Height Piston Accumulator | N/A SAE #8 | N/A 0.5 L | N/A SK280-0.5/3218U-280ACF-VB-05 | N/A 60 mm | |
| 3990482 | N/A SK 280 Series 620 mm Height Piston Accumulator | N/A SAE #12 | N/A 1.5 L | N/A SK280-1.5/3218U-280ACH-VB-08 | N/A 95 mm | |
| 3248276 | N/A SK 280 Series 445 mm Height Piston Accumulator | N/A SAE #8 | N/A 1 L | N/A SK280-1/3218U-280ACF-VB-05 | N/A 60 mm | |
| 4232034 | N/A SK 280 Series 510 mm Height Piston Accumulator | N/A SAE #12 | N/A 2 L | N/A SK280-2/3218U-280ACH-VB-08 | N/A 95 mm | |
| 3984531 | N/A SK 280 Series 395 mm Height Piston Accumulator | N/A SAE #16 | N/A 2 L | N/A SK280-2/3218U-280ACK-VB-10 | N/A 125 mm | |
| 3984534 | N/A SK 280 Series 520 mm Height Piston Accumulator | N/A SAE #16 | N/A 3 L | N/A SK280-3/3218U-280ACK-VB-10 | N/A 125 mm | |
| 3984556 | N/A SK 280 Series 650 mm Height Piston Accumulator | N/A SAE #16 | N/A 4 L | N/A SK280-4/3218U-280ACK-VB-10 | N/A 125 mm |
Unit of Measure
1