
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The piston accumulator series SK350 is HYDAC's most versatile series with a repairable design and large selection of options. The largest range of possible sizes, material construction, and other options are offered. Standard and Low Friction piston designs are available for superior performance and flow rates. Features of this series are: Bore Diameters from 2.4" ID to 19.3" ID, Sizes from 1 quart to 200 gallons, Largest range of possible sizes and material options, Standard and Low Friction piston designs available, Largest variety of gas and fluid port options, A variety of piston position sensor monitoring systems are available, ASME, CRN, PED/CE and other pressure code certifications are available.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Size |
Volume Capacity |
Model Code Description |
Diameter |
Core Products |
|---|---|---|---|---|---|---|
| 2800037 | N/A SK 350 Series 711.2 mm Height Piston Accumulator | N/A SAE#24 | N/A 2.5 gal10 L | N/A SK350-10/3218S-210ACM-KCH-18H | N/A 180 mm | |
| 3431857 | N/A SK 350 Series 776 mm Height Piston Accumulator | N/A SAE#16 | N/A 2.5 gal10 L | N/A SK350-10/3218U-350ACK-VE-10 | N/A 100 mm | |
| 2800147 | N/A SK 350 Series 2046 mm Height Piston Accumulator | N/A 2" SAE Code 61 | N/A 31.7 gal120 L | N/A SK350-120/2112S-210FCF-FCD-31H | N/A 310 mm | |
| 2800194 | N/A SK 350 Series 2856 mm Height Piston Accumulator | N/A 2" SAE Code 61 | N/A 31.7 gal120 L | N/A SK350-120/2112S-210FCF-FCE-25H | N/A 250 mm | |
| 3086912 | N/A SK 350 Series 1102 mm Height Piston Accumulator | N/A SAE#16 | N/A 5 gal20 L | N/A SK350-20/2112S-210ACK-VE-18 | N/A 180 mm | |
| 2800231 | N/A SK 350 Series 1102 mm Height Piston Accumulator | N/A SAE#20 | N/A 5 gal20 L | N/A SK350-20/3218S-210ACL-ACF-18BH | N/A 180 mm | |
| 2800187 | N/A SK 350 Series 1811 mm Height Piston Accumulator | N/A SAE#20 | N/A 10 gal38 L | N/A SK350-38/2112S-210ACL-KCH-18H | N/A 180 mm | |
| 2800207 | N/A SK 350 Series 1245 mm Height Piston Accumulator | N/A SAE#12 | N/A 10 gal40 L | N/A SK350-40/3212S-210ACH-KCH-25H | N/A 250 mm | |
| 2800041 | N/A SK 350 Series 2185 mm Height Piston Accumulator | N/A SAE#24 | N/A 10.5 gal50 L | N/A SK350-50/3218S-210ACM-KCH-18H | N/A 180 mm | |
| 2800173 | N/A SK 350 Series 2557.8 mm Height Piston Accumulator | N/A 2" SAE Code 61 | N/A 13.2 gal57 L | N/A SK350-57/3218S-210FCF-KCH-18H | N/A 180 mm | |
| 2800118 | N/A SK 350 Series 1651 mm Height Piston Accumulator | N/A SAE#12 | N/A 15.85 gal60 L | N/A SK350-60/3218S-210 ACH-ACH-25H | N/A 250 mm | |
| 2800185 | N/A SK 350 Series 1958 mm Height Piston Accumulator | N/A SAE#24 | N/A 19.8 gal75 L | N/A SK350-75/2116S-210ACM-KCH-25H | N/A 250 mm | |
| 2800107 | N/A SK 350 Series 787.4 mm Height Piston Accumulator | N/A 1" SAE Code 62 | N/A 1 gal4 L | N/A SK350-4/3218S-345FDC-KCH-10H | N/A 100 mm |
Unit of Measure
1