A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof screen. The gas section is precharged with dry nitrogen gas. Auxiliary gas bottles are frequently used with piston accumulators to provide the required gas volume. Piston Accumulators are a cost effective option for numerous functions involving energy storage, and sometimes shock absorption in a hydraulic or fluid system. They are well suited for applications needing: High Pressure Ratios, Large Volumes of Oil, High Fluid flow rates, Volume monitoring by way of piston position sensor or switch systems.
Part Number |
Model Code Description |
Seal Material |
Size |
Operating Temperature [Min] |
Bore Diameter |
Core Products |
|---|---|---|---|---|---|---|
| 2124161 | N/A Tool for Piston Insertion 150-M160x4-ST | N/A | N/A 150 mm | N/A | N/A 150.0 mm | |
| 290049 | N/A Tool for Piston Insertion 180 | N/A | N/A 180 mm | N/A | N/A 180 mm | |
| 3027403 | N/A Tool for Piston Insertion 310-M320x4-ST | N/A | N/A 310 mm | N/A | N/A 310 mm | |
| 3389677 | N/A Tool for Piston Insertion 355-M365x3-ST | N/A | N/A 355 mm | N/A | N/A 355 mm | |
| 359537 | N/A Tool for SEAL ASSEMBLY 080 | N/A | N/A 80 mm | N/A | N/A 80 mm | |
| 352198 | N/A Tool for SEAL ASSEMBLY 100 | N/A | N/A 100 mm | N/A | N/A 100 mm | |
| 2124157 | N/A Tool for Seal Assembly 150 | N/A | N/A 150 mm | N/A | N/A 150.0 mm | |
| 350148 | N/A Tool for Seal Assembly 180 | N/A | N/A 180 mm | N/A | N/A 180 mm | |
| 290035 | N/A Tool for Seal Assembly 250 | N/A | N/A 250 mm | N/A | N/A 250 mm | |
| 354147 | N/A Tool for Seal Assembly 355 | N/A | N/A 355 mm | N/A | N/A 355 mm | |
| 3317344 | N/A Up-Switch COMPL BF1-PNP-D434/d355* | N/A | N/A 355 mm | N/A | N/A 355 mm434 mm | |
| 2115547 | N/A Piston 100 COMPL with Seals (358) | N/A PUR/Buna | N/A 100 mm | N/A -30 ºC-22 ºF | N/A 100 mm | |
| 3128922 | N/A Piston 100 COMPL with Seals -122 NEW Type 1 | N/A Buna | N/A 100 mm | N/A -20 ºC-4 ºF | N/A 100 mm | |
| 3016232 | N/A Piston 125 COMPL with Seals (222) | N/A Buna | N/A 125 mm | N/A -20 ºC-4 ºF | N/A 125 mm | |
| 2071799 | N/A Piston 150 COMPL with Seals (232) | N/A Buna | N/A 150 mm | N/A -20 ºC-4 ºF | N/A 150.0 mm | |
| 3016231 | N/A Piston 150 COMPL with Seals (32.8) | N/A PUR/Buna | N/A 150 mm | N/A -30 ºC-22 ºF | N/A 150.0 mm | |
| 2125380 | N/A Piston 180 COMPL with Seals (212) (with Check) | N/A Buna | N/A 180 mm | N/A -20 ºC-4 ºF | N/A 180 mm | |
| 2118451 | N/A Piston 180 COMPL with Seals (22.2) | N/A Buna | N/A 180 mm | N/A -20 ºC-4 ºF | N/A 180 mm | |
| 2552408 | N/A Piston 212*310 with Check Valve & Seals | N/A Buna | N/A 310 mm | N/A -20 ºC-4 ºF | N/A 310 mm | |
| 3004987 | N/A Piston 212*310 with Check Valve & Seals | N/A Buna | N/A 310 mm | N/A -20 ºC-4 ºF | N/A 310 mm | |
| 353980 | N/A Piston 250 COMPL with Seals (212) | N/A Buna | N/A 250 mm | N/A -20 ºC-4 ºF | N/A 250 mm | |
| 2124850 | N/A Piston 250 COMPL with Seals (212) (with Check) | N/A Buna | N/A 250 mm | N/A -20 ºC-4 ºF | N/A 250 mm | |
| 353981 | N/A Piston 250 COMPL with Seals (216) | N/A Viton | N/A 250 mm | N/A -15 ºC5 ºF | N/A 250 mm | |
| 356382 | N/A Piston 355 COMPL with Seals (212) | N/A Buna | N/A 355 mm | N/A -20 ºC-4 ºF | N/A 355 mm | |
| 2083966 | N/A Piston Position Switch Assembly-250/310 | N/A | N/A 250 mm310 mm | N/A | N/A 250 mm310 mm |