Heat exchangers are used to exchange heat between two fluids. Plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight. Their efficiency reduces the amount of cooling water required for heat transfer which results in low operating costs.
Unit of Measure
1 2
Part Number |
Model Code Description |
Port Size |
Number of Plates (N) |
Depth |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 2582248 | N/A Heat Exchanger HEX 422-100 NPT | N/A 1-1/2 in. | N/A 100 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582249 | N/A Heat Exchanger HEX 422-120 NPT | N/A 1-1/2 in. | N/A 120 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582250 | N/A Heat Exchanger HEX 422-150 NPT | N/A 1-1/2 in. | N/A 150 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2956307 | N/A Heat Exchanger HEX 422-180 NPT | N/A 1-1/2 in. | N/A 180 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582243 | N/A Heat Exchanger HEX 422-30 NPT | N/A 1-1/2 in. | N/A 30 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582244 | N/A Heat Exchanger HEX 422-40 NPT | N/A 1-1/2 in. | N/A 40 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582245 | N/A Heat Exchanger HEX 422-50 NPT | N/A 1-1/2 in. | N/A 50 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582246 | N/A Heat Exchanger HEX 422-60 NPT | N/A 1-1/2 in. | N/A 60 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582247 | N/A Heat Exchanger HEX 422-80 NPT | N/A 1-1/2 in. | N/A 80 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582225 | N/A Heat Exchanger HEX 610-10 NPT | N/A 1 in. | N/A 10 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582232 | N/A Heat Exchanger HEX 610-100 NPT | N/A 1 in. | N/A 100 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582226 | N/A Heat Exchanger HEX 610-20 NPT QS | N/A 1 in. | N/A 20 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582227 | N/A Heat Exchanger HEX 610-30 NPT QS | N/A 1 in. | N/A 30 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582228 | N/A Heat Exchanger HEX 610-40 NPT QS | N/A 1 in. | N/A 40 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582229 | N/A Heat Exchanger HEX 610-50 NPT | N/A 1 in. | N/A 50 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582230 | N/A Heat Exchanger HEX 610-60 NPT QS | N/A 1 in. | N/A 60 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582231 | N/A Heat Exchanger HEX 610-70 NPT | N/A 1 in. | N/A 70 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582234 | N/A Heat Exchanger HEX 615-10 NPT | N/A 1 in. | N/A 10 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582241 | N/A Heat Exchanger HEX 615-100 NPT | N/A 1 in. | N/A 100 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582235 | N/A Heat Exchanger HEX 615-20 NPT | N/A 1 in. | N/A 20 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582236 | N/A Heat Exchanger HEX 615-30 NPT | N/A 1 in. | N/A 30 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582237 | N/A Heat Exchanger HEX 615-40 NPT QS | N/A 1 in. | N/A 40 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582238 | N/A Heat Exchanger HEX 615-50 NPT | N/A 1 in. | N/A 50 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582239 | N/A Heat Exchanger HEX 615-60 NPT | N/A 1 in. | N/A 60 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582240 | N/A Heat Exchanger HEX 615-80 NPT | N/A 1 in. | N/A 80 | N/A 4.37 in111 mm | N/A 20.71 in526 mm |
Unit of Measure
1 2