Heat exchangers are used to exchange heat between two fluids. Plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight. Their efficiency reduces the amount of cooling water required for heat transfer which results in low operating costs.
CoolingSys-HeatExchgrs-HEX
Unit of Measure
1 2 

Part Number

Model Code Description

Port Size

Number of Plates (N)

Depth

Width

Core Products

2582248 N/A Heat Exchanger HEX 422-100 NPT N/A 1-1/2 in. N/A 100 N/A 7.52 in191 mm N/A 24.33 in618 mm
2582249 N/A Heat Exchanger HEX 422-120 NPT N/A 1-1/2 in. N/A 120 N/A 7.52 in191 mm N/A 24.33 in618 mm
2582250 N/A Heat Exchanger HEX 422-150 NPT N/A 1-1/2 in. N/A 150 N/A 7.52 in191 mm N/A 24.33 in618 mm
2956307 N/A Heat Exchanger HEX 422-180 NPT N/A 1-1/2 in. N/A 180 N/A 7.52 in191 mm N/A 24.33 in618 mm
2582243 N/A Heat Exchanger HEX 422-30 NPT N/A 1-1/2 in. N/A 30 N/A 7.52 in191 mm N/A 24.33 in618 mm
2582244 N/A Heat Exchanger HEX 422-40 NPT N/A 1-1/2 in. N/A 40 N/A 7.52 in191 mm N/A 24.33 in618 mm
2582245 N/A Heat Exchanger HEX 422-50 NPT N/A 1-1/2 in. N/A 50 N/A 7.52 in191 mm N/A 24.33 in618 mm
2582246 N/A Heat Exchanger HEX 422-60 NPT N/A 1-1/2 in. N/A 60 N/A 7.52 in191 mm N/A 24.33 in618 mm
2582247 N/A Heat Exchanger HEX 422-80 NPT N/A 1-1/2 in. N/A 80 N/A 7.52 in191 mm N/A 24.33 in618 mm
2582225 N/A Heat Exchanger HEX 610-10 NPT N/A 1 in. N/A 10 N/A 4.37 in111 mm N/A 12.20 in310 mm
2582232 N/A Heat Exchanger HEX 610-100 NPT N/A 1 in. N/A 100 N/A 4.37 in111 mm N/A 12.20 in310 mm
2582226 N/A Heat Exchanger HEX 610-20 NPT QS N/A 1 in. N/A 20 N/A 4.37 in111 mm N/A 12.20 in310 mm
2582227 N/A Heat Exchanger HEX 610-30 NPT QS N/A 1 in. N/A 30 N/A 4.37 in111 mm N/A 12.20 in310 mm
2582228 N/A Heat Exchanger HEX 610-40 NPT QS N/A 1 in. N/A 40 N/A 4.37 in111 mm N/A 12.20 in310 mm
2582229 N/A Heat Exchanger HEX 610-50 NPT N/A 1 in. N/A 50 N/A 4.37 in111 mm N/A 12.20 in310 mm
2582230 N/A Heat Exchanger HEX 610-60 NPT QS N/A 1 in. N/A 60 N/A 4.37 in111 mm N/A 12.20 in310 mm
2582231 N/A Heat Exchanger HEX 610-70 NPT N/A 1 in. N/A 70 N/A 4.37 in111 mm N/A 12.20 in310 mm
2582234 N/A Heat Exchanger HEX 615-10 NPT N/A 1 in. N/A 10 N/A 4.37 in111 mm N/A 20.71 in526 mm
2582241 N/A Heat Exchanger HEX 615-100 NPT N/A 1 in. N/A 100 N/A 4.37 in111 mm N/A 20.71 in526 mm
2582235 N/A Heat Exchanger HEX 615-20 NPT N/A 1 in. N/A 20 N/A 4.37 in111 mm N/A 20.71 in526 mm
2582236 N/A Heat Exchanger HEX 615-30 NPT N/A 1 in. N/A 30 N/A 4.37 in111 mm N/A 20.71 in526 mm
2582237 N/A Heat Exchanger HEX 615-40 NPT QS N/A 1 in. N/A 40 N/A 4.37 in111 mm N/A 20.71 in526 mm
2582238 N/A Heat Exchanger HEX 615-50 NPT N/A 1 in. N/A 50 N/A 4.37 in111 mm N/A 20.71 in526 mm
2582239 N/A Heat Exchanger HEX 615-60 NPT N/A 1 in. N/A 60 N/A 4.37 in111 mm N/A 20.71 in526 mm
2582240 N/A Heat Exchanger HEX 615-80 NPT N/A 1 in. N/A 80 N/A 4.37 in111 mm N/A 20.71 in526 mm
Unit of Measure
1 2