
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HMG 500 is a portable measuring instrument for simple measurement tasks in fluid technology such as hydraulics, pneumatics, lubrication, process, refrigeration and air conditioning. Up to two sensors with HYDAC Sensor Interface (HSI), for example for measuring pressure, temperature or flow rate, can be connected (exception: SMART sensors). The HMG 500 automatically recognizes these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display.
In addition, the HMG 500 offers a multitude of additional advantages, e.g. in comparison with pressure measurements on machines and plants using mechanical pressure gauges. The user profits from a technology-related high level of measuring accuracy and dynamics.
The HMG 500 determines the measured values with a very high sampling rate and can therefore, for example, monitor and display pressure peaks in the maximum value memory or rapid pressure discharge in the minimum value memory. Furthermore, differential measurements can be carried out with using two sensors of a similar type, for example, to evaluate pressure drops or temperature differentials.
To further extend the application range, the HMG 500 has a function for setting mechanical pressure and temperature switches precisely and reliably. Compact, simple and versatile - the HMG 500 is an invaluable tool for all those involved in maintenance, commissioning and service.
In addition, the HMG 500 offers a multitude of additional advantages, e.g. in comparison with pressure measurements on machines and plants using mechanical pressure gauges. The user profits from a technology-related high level of measuring accuracy and dynamics.
The HMG 500 determines the measured values with a very high sampling rate and can therefore, for example, monitor and display pressure peaks in the maximum value memory or rapid pressure discharge in the minimum value memory. Furthermore, differential measurements can be carried out with using two sensors of a similar type, for example, to evaluate pressure drops or temperature differentials.
To further extend the application range, the HMG 500 has a function for setting mechanical pressure and temperature switches precisely and reliably. Compact, simple and versatile - the HMG 500 is an invaluable tool for all those involved in maintenance, commissioning and service.
Unit of Measure
1
Part Number |
Model Code Description |
Accuracy |
Measurement Inputs |
Sampling Rate |
Core Products |
|---|---|---|---|---|---|
| 909101 | N/A HMG 500-000 | N/A 0.1 % | N/A 2 analog inputs for HYDAC measurement transmitters with HSI interface (except for SMART sensors). | N/A 0.1 ms | |
| 909470 | N/A HMG 500 KIT 1 | N/A 0.1 % | N/A 2 analog inputs for HYDAC measurement transmitters with HSI interface (except for SMART sensors). | N/A 0.1 ms | |
| 909471 | N/A HMG 500 KIT 2 | N/A 0.1 % | N/A 2 analog inputs for HYDAC measurement transmitters with HSI interface (except for SMART sensors). | N/A 0.1 ms |
Unit of Measure
1