
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
With its integrated pressure measurement cell, 4-digit display and 4 switching outputs, the EDS 1700 offers the user all the advantages of a modern electronic pressure switch. 4 switching points and switch-back points can be adjusted very simply and independently of one another using the keypad.
For optimum integration in monitoring systems (e.g. with PLC), an Analog output (4 to 20 mA or 0 to 10 V) is also available.
The main areas of application of the EDS 1700 are in hydraulics and pneumatics. The instrument is ideal for use where frequent switching cycles (several million), stable switching point accuracy or simple and precise adjustability are required.
For optimum integration in monitoring systems (e.g. with PLC), an Analog output (4 to 20 mA or 0 to 10 V) is also available.
The main areas of application of the EDS 1700 are in hydraulics and pneumatics. The instrument is ideal for use where frequent switching cycles (several million), stable switching point accuracy or simple and precise adjustability are required.
Unit of Measure
1
Part Number |
Model Code Description |
Input Measuring Pressure Range |
Input Mechanical Connection Type |
Electrical Connection |
Accuracy |
Core Products |
|---|---|---|---|---|---|---|
| 906203 | N/A EDS 1791-N-016-000 | N/A 16 bar232 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 906237 | N/A EDS 1791-N-040-000 | N/A 40 bar580 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 906204 | N/A EDS 1791-N-100-000 | N/A 100 bar1450 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 906205 | N/A EDS 1791-N-250-000 | N/A 250 bar3625 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 906206 | N/A EDS 1791-N-400-000 | N/A 400 bar5800 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 906207 | N/A EDS 1791-N-600-000 | N/A 600 bar8700 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 906195 | N/A EDS 1791-P-016-000 | N/A 16 bar232 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 906236 | N/A EDS 1791-P-040-000 | N/A 40 bar580 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 906197 | N/A EDS 1791-P-100-000 | N/A 100 bar1450 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 906199 | N/A EDS 1791-P-250-000 | N/A 250 bar3625 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 2068371 | N/A EDS 1791-P-250-100-S | N/A 250 bar3625 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 906200 | N/A EDS 1791-P-400-000 | N/A 400 bar5800 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 906202 | N/A EDS 1791-P-600-000 | N/A 600 bar8700 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 906926 | N/A EDS 1792-N-040-000 | N/A 40 bar580 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 907506 | N/A EDS 1792-N-100-000 | N/A 100 bar1450 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 907522 | N/A EDS 1792-N-250-000 | N/A 250 bar3625 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 907523 | N/A EDS 1792-N-400-000 | N/A 400 bar5800 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 907524 | N/A EDS 1792-N-600-000 | N/A 600 bar8700 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 1 % | |
| 908701 | N/A EDS 1792-P-016-000 | N/A 16 bar232 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 907940 | N/A EDS 1792-P-250-000 | N/A 250 bar3625 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 908811 | N/A EDS 1792-P-250-009 | N/A 250 bar3625 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % | |
| 908331 | N/A EDS 1792-P-400-000 | N/A 400 bar5800 psi | N/A Threaded port G/14 DIN 3852 | N/A 14-Pole, Terminal Block | N/A 0.5 % |
Unit of Measure
1